1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure G Stainless Lock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,214.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• The entire tape measure is protected with highly elastic elastomeric resin, and a G cover is adopted so it is unlikely to damage building materials even if dropped.
• Uses rust-resistant stainless steel tape and stainless steel springs.
[Application]
• Ideal for formwork, coastal, civil engineering, and stonework.

Part Number
GSL1955BL
GSL2255BL
GSL2555BL
GSL2575BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 1,214.49

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5191.7308-1702260

฿ 1,353.97

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5222308-1711285

฿ 1,491.19

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5252.3308-1729315

฿ 1,607.23

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5252.3308-1737436

Loading...

  1. 1

Basic Information

Scale Indicator Both Faces Standard JIS1 Grade Product Type Main Body
Features Entire steel measuring tape is protected with highly elastic elastomeric resin and features G-cover that is unlikely to damage building materials even if it is dropped. Rust-resistant stainless steel tape and stainless steel spring are adopted. Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available
Deceleration Button NA Shock absorber Available Tape Stainless Steel (SUS420J2)