1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Supakon

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,211.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tape is fully coated with SK material with excellent ease of use. It prevents blurring of ink and makes the scale last longer.
· Spring is made of stainless steel so it does not rust even when exposed to water; it is also resistant to winding malfunctions.
· With 455 mm pitch indication.

Part Number
SP1955BL
SP2255BL
SP2555BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 1,211.00

TJD MEASURING TAPES 1 Piece(s) 10 Day(s) 191.7291-9753245

฿ 1,248.00

TJD MEASURING TAPES 1 Piece(s) 10 Day(s) 221.9292-0581275

฿ 1,394.15

TJD MEASURING TAPES 1 Piece(s) 10 Day(s) 252.2292-0590310

Loading...

  1. 1

Basic Information

Length(m) 5.5 Scale Indicator One side Standard JIS1 Grade
Product Type Main Body Features Tape is fully coated with SK material with excellent ease of use. It prevents blurring of ink and makes the scale last longer. Its spring is made of stainless steel, which even if wet, will not rust and cause winding trouble. Specifications Movement Claw Lock Type JIS1 Grade Single-Sided Scale
455 mm pitch display Available Deceleration Button NA Shock absorber Available
Tape Steel