1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Goatu Lock-25

TJD MEASURING TAPES

Tape Measure Goatu Lock-25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,049.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thickened tape is used to increase rigidity.
· Can be compactly stored.
[Applications]
· For length measurements.

Part Number
GAL25-50BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,049.42

TJD MEASURING TAPES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.6
Trusco Code 363-5961 Mass(g) 298 Features Thickened tape is used to thicken this product and increase rigidity. This product has been made with a compact size.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part GAL25-50BL in the Tape Measure Goatu Lock-25 series.