1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stopper for Direct Edge

Stopper for Direct Edge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Mounting on a carpenter's square makes it effective for scribing work and measurements of width, height, and depth.
· It can be mounted on a JIS size ruler.
[Applications]
· For scribing and measuring dimensions of metal and wood.

Features

●By installing it on a straight scale, it is effective for scribing work, width, height and depth measurement.
●Can be mounted on a straight scale of JIS size.

Specification

●SPQ(piece):10

Materials

●Brass
Part Number
TSD-15N
TSD-30N
TSD-60N
TSD-100N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Rectilinear Size
(mm)
Trusco Code Mass
(g)

฿ 283.00

SCALES 1 Piece(s) Same day 150415-078310

฿ 328.00

SCALES 1 Piece(s) Same day 300415-079123

฿ 393.00

SCALES 1 Piece(s) 1 Day(s) 600415-080526

฿ 424.00

SCALES 1 Piece(s) 1 Day(s) 1000415-081326

Loading...

  1. 1

Basic Information

Material Brass Calibration Non-Compatible JIS JIS1 Grade