1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Test (Auto Clutch)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,795.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has improved sensitivity for dimensional displacement compared to a dial gauge.
· The probe and indicator are made from non-magnetic materials, so they are not influenced by the magnetic force.
· Using an auto-clutch mechanism without a switching lever, the measuring direction is switched automatically between forward and reverse.
· The probe can be set to an arc angle of 220°.
[Applications]
· For measuring the exterior, interior, grooves and finding the center.

Part Number
LT-352
LT-353
LT-355
LT-358
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale interval minimal display
(mm)
Measuring Range
(mm)
Measured force
(N)
Scale specification Minimum Display
(mm)
Trusco Code Dial diameter
(mm)

฿ 4,795.00

TCL TEST INDICATORS LEVER TEST 1 Piece(s) 1 Day(s) 0.010~0.80.20 or Less0-40-00.01102-943635

฿ 4,931.75

TCL TEST INDICATORS LEVER TEST 1 Piece(s) 16 Day(s) 0.010~0.80.20 or Less0-40-00.01102-944435

฿ 4,878.00

TESTINDICATORSLEVERTEST 1 Piece(s) 17 Day(s) 0.0020~0.280.25 or Less0-140-00.002102-945238.4

฿ 6,045.17

TESTINDICATORSLEVERTEST 1 Piece(s) Same day 0.0010–0.20.25 or Less0-100-00.001102-946138.4

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale type Balance Scale Mounting shaft diameter(mm) 6 Mass(g) 75
Features Has improved sensitivity for minute size displacement compared to dial gauge. Uses non-magnetic probe/guideline and not affected by magnet force. Uses auto clutch mechanism without switching lever for automatic switching of forward/reverse measuring directions. Probe can be set over 220° arc angle. Application For measuring the exterior, interior, grooves and finding the center.