(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TAC-TSETBK |
TAC-TSETW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 12,885.46 ฿ 11,555.68 |
STEEL WAGONS | 1 Piece(s) | 40 Day(s) | Black | 336-0831 | 1 unit | ||
฿ 12,885.46 ฿ 11,555.68 |
STEEL WAGONS | 1 Piece(s) | 40 Day(s) | White | 336-0822 | 1 unit |
[Features]
· Has a latch to prevent the doors from opening.
· It has a key for managing stored items.
· A cabinet with shelves.
· Cabinet color can be selected from 2 options: black or white.
Part Number |
---|
TAC-TSETBK |
TAC-TSETW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 12,885.46 ฿ 11,555.68 |
STEEL WAGONS | 1 Piece(s) | 40 Day(s) | Black | 336-0831 | 1 unit | ||
฿ 12,885.46 ฿ 11,555.68 |
STEEL WAGONS | 1 Piece(s) | 40 Day(s) | White | 336-0822 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?