1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

pH Meter Sensor Exchange Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • pH Meter Sensor Exchange Type
  • pH Meter Sensor Exchange Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,994.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Waterproof type (conforming to IP57). Hence, safe to use in wet areas.
· A convenient sensor replaceable type.
[Applications]
· For various water quality surveys.

Features

●Waterproof type(IP57 compliant) which is safe around water.
●Convenient Sensor Replacement Type.

Usage

●For various water quality surveys.

Specification

●Measuring Range(pH):0.00 to 14.00
●W x D x H(mm):37.5 x 37.5 x 170
●SPQ(piece):25
●Power Supply: Lithium Coin Cell Battery(CR2032)x 2(sold separately)
●Container Protection Class: IP57

Accessories

●Calibration Standard Solution(B-4, B-7)
●Preservative Solution
●Sensor
Part Number
TPH-6011
TPH-6011A
TPH-6011AS
TPH-6011S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Measuring Range
(pH)
Details Type Width
(mm)
Depth
(mm)
Height
(mm)
Resolution
(pH)
Apply Trusco Code Power Supply Mass
(g)

฿ 3,325.00

PH METERS 1 Piece(s) 1 Day(s) pH Meter0~14-37.537.51700.1-415-0961Coin Type Lithium Battery (CR2032) x 2 pcs (Sold Separately)87

฿ 4,045.00

PH METERS 1 Piece(s) 1 Day(s) pH Meter0~14-37.537.51700.01-415-0970Coin Type Lithium Battery (CR2032) x 2 pcs (Sold Separately)87

฿ 2,400.99

TRC PH METERS 1 Piece(s) 1 Day(s) Other Accessories-Sensor----TPH-6011A415-0988-22

฿ 1,994.62

PH METERS 1 Piece(s) Same day Other Accessories-Sensor----TPH-6011415-0996-22

Loading...

  1. 1

Basic Information

Application Water quality research