1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Electrical Conductivity Meter

HOR PH CONDUCTIVITY METERS

Desktop Electrical Conductivity Meter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 115,129.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With intuitive operation and navigation function through the touch panel.
· Equipped with application software which supports water testing (JP16) for USP/EP/JP pharmaceuticals.
[Applications]
· For measurement of conductivity of various samples.
· Resolution: 0.1°C
· Resolution (Electric Conductivity S/m): 0.05% F.S.
· Display Resolution (/L): 0.01 mg
· Measuring Range (°C): 0.0-100.0°C
· Display Range: -30.0°C to 130.0°C
· Measuring Range (/L): 0.01 mg/L-1,000 g/L
· Measuring Range (salt content: electrical conductivity conversion): 0.00-80.00 ppt (0.00-8.00%)
· Meter reproducibility (electrical conductivity S/m): ±0.5% F.S.±1 digit
· Total dissolved solids (TDS) measurement method: Electrical conductivity conversion

Part Number
DS-72E SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 115,129.09

฿ 100,127.77

HOR PH CONDUCTIVITY METERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Conductivity Meter Measuring Range(S/m) 0~199.9 Details Type Application Mounted Type
Width(mm) 170 Depth(mm) 174 Height(mm) 73
Resolution(%F.S.) 0.05 Trusco Code 416-6451 Features With intuitive operation and navigation function through touch panel.
Mass(g) 700

Please check the type/dimensions/specifications of the part DS-72E in the Desktop Electrical Conductivity Meter series.