1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop pH Meter

HOR PH METERS

Desktop pH Meter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 165,682.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With intuitive operation and navigation function through the touch panel.
· Equipped with application software which supports water testing (JP16) for USP/EP/JP pharmaceuticals.
[Applications]
· For pH (water quality) measurement of various samples.
· Measuring Range (salt content: electrical conductivity conversion): 0.00-80.00 ppt (0.00-8.00%)
· Resolution(%): 0.01PPT(0.001%)
· Resistivity (Ω): Cell Constant (100 m-1) 0.00 Ω·m - 199.9 kΩ·m, Cell Constant (10 m-1) 0.0 Ω·m - 1.999 MΩ·m Cell Constant (1,000 m-1), 0.000 Ω·m - 19.99 kΩ·m
· Total dissolved solids (TDS) measurement method: Electrical conductivity conversion
· Measuring Range (/L): 0.01 mg/L-1,000 g/L
· Display Resolution (/L): 0.01 mg
· Measuring Range (°C): 0.0-100.0°C

Part Number
F-74S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 165,682.24

฿ 152,195.71

HOR PH METERS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type pH Meter Measuring Range(pH) 0.000~14.000 Application Water quality research
Details Type Measurement item: pH, oxidation-reduction potential (mV), ion, electric conductivity, resistivity, fully dissolved solid, salt content Width(mm) 170 Depth(mm) 174
Height(mm) 73 Resolution(pH) 0.01/0.001 Trusco Code 416-6507
Features With intuitive operation and navigation function through touch panel. Mass(g) 700