1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Salt Meter

CUS ELECTRIC MOISTURE METERS

Salt Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,848.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dual display of temperature and salt.
· By adopting a sensor probe, measurements can be performed by direct immersion in the substance to be measured.
[Applications]
· Measurement of salt content of liquid, etc.

Part Number
SA-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,848.00

CUS ELECTRIC MOISTURE METERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Salt meter Measuring Range(%) 0–10 Width(mm) 48
Depth(mm) 29 Height(mm) 147 Resolution (%) 0.1
Trusco Code 331-9661 Power Supply AAA Battery x 3 pcs (Sold Separately) Features Dual display of temperature and salt.
Product uses Measurement of salt content of liquid, etc. Mass(g) 135

Please check the type/dimensions/specifications of the part SA-02 in the Salt Meter series.