1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Guide PRO

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free Guide PRO
  • Free Guide PRO
  • Free Guide PRO
  • Free Guide PRO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,232.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra slim windmill-shaped knob easy to tighten without disturbing the angle settings.
· High rigidity aluminum pipe material is used for the double sided attachment.
[Applications]
· Angle cutting ruler for circular saw.

Part Number
FG-P1000
FG-P600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Nominal Dimensions
(mm)
Trusco Code Mass
(g)

฿ 6,324.00

TJD CIRCULAR SAW GUIDES 1 Piece(s) 12 Day(s) 12751000402-24831650

฿ 3,232.70

TJD CIRCULAR SAW GUIDES 1 Piece(s) 31 Day(s) 875600402-24911400

Loading...

  1. 1

Basic Information

Width(mm) 190 Thickness(mm) 40 Features Ultra slim windmill-shaped knob easy to tighten without disturbing the settings. High rigidity aluminum pipe material is used for the double sided attachment.
Application Angle cutting ruler for circular saw. Main Body Material Aluminum