1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Saw Guide (L Series)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Circular Saw Guide (L Series)
  • Circular Saw Guide (L Series)
  • Circular Saw Guide (L Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,445.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts a light, sturdy high precision aluminum.
· Two rows of non-slip rubber are embedded in the base.
· Uses a long grip to enable a firm hold.
[Applications]
· Guide for circular saw cutting.

Part Number
MRG-L1000
MRG-L450
MRG-L600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Nominal Dimensions
(mm)
Angle Accuracy Trusco Code Mass
(g)

฿ 4,331.59

TJD CIRCULAR SAW GUIDES 1 Piece(s) 31 Day(s) 11534251000Within ±1.00 (1000.00 mm)377-19541530

฿ 3,445.00

TJD CIRCULAR SAW GUIDES 1 Piece(s) 12 Day(s) 604303450Within ±0.45 (450.00 mm)377-1962980

฿ 3,858.00

CIRCULAR SAW GUIDES 1 Piece(s) 12 Day(s) 753303600Within ±0.60 (600.00 mm)377-19711090

Loading...

  1. 1

Basic Information

Thickness(mm) 70 Features Light, sturdy high-precision aluminum is used. 2 anti-skid rubber pads are embedded in the bottom. Firm holding long grip is used. Application Guide for circular saw cutting.
Scale Available Main Body Material Aluminum Handle material ABS Resin
Guide Material Stainless steel (SUS304)