1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutter Guide

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cutter Guide
  • Cutter Guide
  • Cutter Guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Made of lightweight and durable high-precision aluminum.
・Comes with a 25mm height guard to protect your fingers from the blade running over.
・Two rows of anti-slip rubber are embedded in the bottom.
・Equipped with an end cap that protects accuracy from impact.
[Application]
・Cutter cutting guide.

Part Number
CTG-S1200
CTG-S1900
CTG-S700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Trusco Code Mass
(g)

฿ 1,958.00

TJD CUTTING GUIDES 1 Piece(s) 12 Day(s) 1200377-1369825

฿ 3,858.00

TJD CUTTING GUIDES 1 Piece(s) 12 Day(s) 1900377-13771300

฿ 1,364.00

TJD CUTTING GUIDES 1 Piece(s) 10 Day(s) 700377-1385500

Loading...

  1. 1

Basic Information

Material Aluminum Guide Material Stainless steel (SUS304) Bottom Material Rubber
Features Adopts a light, sturdy high precision aluminum. Has a 25 mm guard to protect fingers from blade ride up. Two rows of anti-skid rubber are embedded in the bottom surface. End caps have been adopted to protect accuracy from impacts. Application Guide for cutting cutters. Scale NA