Thermal Insulated / Heat-Resistant Gloves TMT-763FA

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Gloves with excellent thermal insulation properties and to which an aluminum coating has been applied to the surface and which features aramid mixed felt throughout the middle layer.
[Features]
· Has excellent heat insulating properties as aramid mixed felt has been inserted throughout the middle layer.
· 3D knit makes it possible to bend the fingers naturally, offering superior operability.
· The front side is made of a highly functional material in which meta-aramid fiber with high flame retardancy has been given an aluminum coating.
[Applications]
· Sites requiring thermal insulation and heat resistance, such as in front of a furnace or around a boiler.
Specification
●Color:Silver●Size:Free
●SPQ(pair):5
●Material Momentary Instantaneous Heat Resistant Temperature: 200°C/11 secs
●Thickness: 3.3mm
Materials
●Front: Meta-Aramid Fibers(aluminum coating)●Inside: Aramid Fiber, Pyromex? Fiber Heat Insulation
●Back: Cotton