(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, PU Thick Gloves (Embossing)

Leather Gloves, PU Thick Gloves (Embossing)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 306.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPUG-B-L
TPUG-B-LL
TPUG-B-M
TPUG-B-S
TPUG-G-L
TPUG-G-LL
TPUG-G-M
TPUG-G-S
TPUG-OD-L
TPUG-OD-LL
TPUG-OD-M
TPUG-OD-S
TPUG-Y-L
TPUG-Y-LL
TPUG-Y-M
TPUG-Y-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 360.00

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Black - 299-7479 55 1 Pair

฿ 306.00

LEATHER GLOVES 1 Piece(s) Same day LL 23.5 21 9.2 Black - 299-7487 60 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) Same day M 21.5 19 8.5 Black - 299-7461 50 1 Pair

฿ 306.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 21 18.5 8 Black - 408-9685 45 1 Pair

฿ 371.77

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Gray - 299-7509 55 1 Pair

฿ 372.55

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23.5 21 9.2 Gray - 299-7517 60 1 Pair

฿ 371.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 19 8.5 Gray - 299-7495 50 1 Pair

฿ 370.22

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 Gray - 408-9693 45 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 22.5 20 8.8 OD 4989999335613 487-9490 55 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 23.5 21 9.2 OD 4989999335620 487-9503 60 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 19 8.5 OD 4989999335637 487-9511 50 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 OD 4989999335644 487-9520 45 1 Pair

฿ 371.77

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Yellow - 299-7533 55 1 Pair

฿ 372.55

LEATHER GLOVES 1 Piece(s) Same day LL 23.5 21 9.2 Yellow - 299-7541 60 1 Pair

฿ 371.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 19 8.5 Yellow - 299-7525 50 1 Pair

฿ 370.22

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 Yellow - 408-9707 45 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Specifications
    Palm coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Thickness(mm)
    0.7
  • Cuffs
    Velcro
  • Palm section
    Polyurethane resin (nylon lining)
  • Back of hand
    Polyester
  • Inner capacity
    1 Pair

Product Description

Synthetic leather gloves constructed of a new material softer than leather.
[Features]
· Uses a new material that's softer than leather and fits firmly into the hands.
· Excellent breathability and moisture permeability provide comfortable workability.
· Embossed and features excellent grip properties.
· Hook and Loop type cuffs.
· Can be washed and dries quickly, and the color does not fade away.
[Applications]
· Ideal for power distribution work, construction and civil engineering work, and operation of heavy equipment.

Part Number
TPUG-B-L
TPUG-B-LL
TPUG-B-M
TPUG-B-S
TPUG-G-L
TPUG-G-LL
TPUG-G-M
TPUG-G-S
TPUG-OD-L
TPUG-OD-LL
TPUG-OD-M
TPUG-OD-S
TPUG-Y-L
TPUG-Y-LL
TPUG-Y-M
TPUG-Y-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 360.00

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Black - 299-7479 55 1 Pair

฿ 306.00

LEATHER GLOVES 1 Piece(s) Same day LL 23.5 21 9.2 Black - 299-7487 60 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) Same day M 21.5 19 8.5 Black - 299-7461 50 1 Pair

฿ 306.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 21 18.5 8 Black - 408-9685 45 1 Pair

฿ 371.77

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Gray - 299-7509 55 1 Pair

฿ 372.55

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23.5 21 9.2 Gray - 299-7517 60 1 Pair

฿ 371.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 19 8.5 Gray - 299-7495 50 1 Pair

฿ 370.22

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 Gray - 408-9693 45 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 22.5 20 8.8 OD 4989999335613 487-9490 55 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 23.5 21 9.2 OD 4989999335620 487-9503 60 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 19 8.5 OD 4989999335637 487-9511 50 1 Pair

฿ 360.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 OD 4989999335644 487-9520 45 1 Pair

฿ 371.77

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Yellow - 299-7533 55 1 Pair

฿ 372.55

LEATHER GLOVES 1 Piece(s) Same day LL 23.5 21 9.2 Yellow - 299-7541 60 1 Pair

฿ 371.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 19 8.5 Yellow - 299-7525 50 1 Pair

฿ 370.22

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 Yellow - 408-9707 45 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made from new type of material even softer than leather.

Specification

●Cuffs:Velcro
●Thickness:0.7mm
●Color:Black

Materials

●Palm:Polyurethane resin (nylon lining)
●Back:Polyester