(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Prevention Gloves (10-pair set) (TPG-118L)

Static Electricity Prevention Gloves (10-pair set) (TPG-118L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPG-118L
TPG-118LL
TPG-118M
TPG-118S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g/bag)
Inner capacity

฿ 2,076.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

Same day L 24.5 19 8.1 286-8890 170 1 Bag (10 Pairs)

฿ 2,076.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

Same day LL 25 20 8.4 286-8903 180 1 Bag (10 Pairs)

฿ 2,076.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

Same day M 24 18 7.8 286-8881 160 1 Bag (10 Pairs)

฿ 2,076.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

Same day S 23 17 7.5 286-8873 150 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Non-Coated
  • Application
    Static electricity prevention
  • Color
    White
  • Thickness(mm)
    0.3
  • Features
    These are electrostatic gloves made with the ultra-static electricity fiber Toray "Luana R".
  • Application
    For assembly work of electronic components and precision machinery components.
  • Surface resistance value
    1MΩ or greater
  • Material
    Polyester 94%, Luana R 6%
  • Inner capacity
    1 Bag (10 Pairs)

Product Description

[Features]
· These are electrostatic gloves made with the ultra-static electricity fiber Toray "Luana®".
· "LUANA®" is an organic conductive fiber created with high-molecular-weight polymer technology whose yarn is kneaded with carbon which instantaneously discharges any static electricity into the air.
[Applications]
· For assembly work of electronic components and precision machinery components.

Part Number
TPG-118L
TPG-118LL
TPG-118M
TPG-118S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g/bag)
Inner capacity

฿ 2,076.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

Same day L 24.5 19 8.1 286-8890 170 1 Bag (10 Pairs)

฿ 2,076.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

Same day LL 25 20 8.4 286-8903 180 1 Bag (10 Pairs)

฿ 2,076.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

Same day M 24 18 7.8 286-8881 160 1 Bag (10 Pairs)

฿ 2,076.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

Same day S 23 17 7.5 286-8873 150 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Static electricity gloves made from ultra static electricity fiber and Toray Industries Luana[[(R)]].

Specification

●Thickness:0.3mm
●Surface resistance value:1mohm and over
●Color:White

Materials

●94% Polyester 6% Luana[[(R)]]