(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Just Helper PVC Gloves (100 Pieces)

Just Helper PVC Gloves (100 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 474.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JPVCL
JPVCM
JPVCS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 474.87

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 25.0 20.0 8.5 422-4060 650/Box 1 Box (100 Sheets)

฿ 1,269.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

6 Day(s) M 25.0 19 8.0 422-4078 600/Box 1 Box (100 Sheets)

฿ 476.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 24 17 7.0 422-4086 580/Box 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    Disposable
  • Color
    White
  • Features
    Rich in elasticity like latex, excellent in fine work, and does not cause fatigue even in long-time use.
  • Use
    General nursing. Supporting light work. Dirt cleaning work.
  • Thickness(mm)
    0.08
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· These gloves provide abundant elasticity similar to latex, are excellent for detailed work, and prevent fatigue when performing work for long periods of time.
· FDA approved (US) and CE approved (Europe).
[Applications]
· General nursing care.
· Light work.
· Dirty work.

Part Number
JPVCL
JPVCM
JPVCS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 474.87

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 25.0 20.0 8.5 422-4060 650/Box 1 Box (100 Sheets)

฿ 1,269.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

6 Day(s) M 25.0 19 8.0 422-4078 600/Box 1 Box (100 Sheets)

฿ 476.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 24 17 7.0 422-4086 580/Box 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1