(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Gloves (188S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
188L
188M
188S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass Wrist Color Amount Of Content

฿ 562.48

INNER GLOVES 1 Pack(s)

12 Pieces Per Package

1 Day(s) L 23 19 8 402-8589 440 g/Pair Blue 1 Pack (12 pcs)

฿ 533.19

INNER GLOVES 1 Pack(s)

12 Pieces Per Package

1 Day(s) M 22 18.5 8 402-8597 390 g/Pair Green 1 Pack (12 pcs)

฿ 510.85

INNER GLOVES 1 Pack(s)

12 Pieces Per Package

1 Day(s) S 21 18 7.5 402-8601 350 g/Pair Pink 1 Pack (12 pcs)

Basic Specifications

  • Product Model
    Inner Type
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Gauge
    10
  • Color
    Generation
  • Features
    These gloves provide good feel and smoothly fits the hands when wearing.
  • Use
    Electronic components manufacturing.
  • Gauge
    10 gauge knit
  • Material Quality
    100% Cotton
  • Amount Of Content
    1 Pack (12 pcs)

Product Description

[Features]
· Smooth feel when inserting the hands and comfortable to use.
· Excellent sweat absorption and prevents dampness when worn under gloves.
[Applications]
· Electrical and electronic parts manufacturing.
· Automotive manufacturing.

Part Number
188L
188M
188S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass Wrist Color Amount Of Content

฿ 562.48

INNER GLOVES 1 Pack(s)

12 Pieces Per Package

1 Day(s) L 23 19 8 402-8589 440 g/Pair Blue 1 Pack (12 pcs)

฿ 533.19

INNER GLOVES 1 Pack(s)

12 Pieces Per Package

1 Day(s) M 22 18.5 8 402-8597 390 g/Pair Green 1 Pack (12 pcs)

฿ 510.85

INNER GLOVES 1 Pack(s)

12 Pieces Per Package

1 Day(s) S 21 18 7.5 402-8601 350 g/Pair Pink 1 Pack (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1