(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7552 |
7553 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Color | JAN Code | Trusco Code | Quantity per pack (Pairs) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 578.04 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | S | 17 | 7.3 | 4904510217339 | 439-7223 | 950 | 1 Box (100 Sheets) | ||
฿ 600.79 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | [M] M | 19 | 8 | 4904510217346 | 439-7231 | 1100 | 1 Box (100 Sheets) |
Ultra-thin type perfect for detailed work.
Part Number |
---|
7552 |
7553 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Color | JAN Code | Trusco Code | Quantity per pack (Pairs) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 578.04 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | S | 17 | 7.3 | 4904510217339 | 439-7223 | 950 | 1 Box (100 Sheets) | ||
฿ 600.79 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | [M] M | 19 | 8 | 4904510217346 | 439-7231 | 1100 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?