(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D3000-L |
D3000-LW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Palm perimeter (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,335.31 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 5 Day(s) | L | 228 | 324-7139 | 1 Pair | ||
฿ 1,335.31 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | LW | 234 | 324-7147 | 1 Pair |
Solvent-resistant gloves made of conductive material.
[Features]
·Since the oil contained in the resin does not bleed, it can be used as a measure against repellency.
·Usable solvent: Acetone, methanol, IPA (isopropyl alcohol), ethyl acetate, etc.
·It uses flexible polyurethane material that is hard to tire your hands and is ideal for long-time work.
·Comfortable without the peculiar smell of rubber. With lining material that doesn't stick to your hands, you can wash the back side by hand.
·Gloves alone do not have a conductive effect, so use them in an environment that is protected from static electricity.
·Anti-static gloves. No-bleed type ideal for painting work.
[Applications]
·Useful for automobiles, petroleum refining, textiles, paper manufacturing, printing, and chemical industries that require static electricity countermeasures.
Part Number |
---|
D3000-L |
D3000-LW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Palm perimeter (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,335.31 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 5 Day(s) | L | 228 | 324-7139 | 1 Pair | ||
฿ 1,335.31 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | LW | 234 | 324-7147 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?