(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Gloves AS-301 (AS-301-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AS-301-L
AS-301-M
AS-301-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Amount Of Content

฿ 139.83

ANTI-STATIC GLOVES 1 Piece(s) 12 Day(s) L 295-4737 1 Pair

฿ 110.00

ANTI-STATIC GLOVES 1 Piece(s) 19 Day(s) M 295-4745 1 Pair

฿ 174.00

ANTI-STATIC GLOVES 1 Piece(s) 12 Day(s) S 295-4753 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Static electricity prevention
  • Mass(g)
    21
  • Color
    White
  • Features
    Features anti-slippage plastic dots on the surface (AS-302 with slip prevention attached).
  • Application
    Semiconductors and R&D operations.
  • Thickness
    1.05mm
  • Surface resistance value
    108~109Ω
  • Material
    Polyester (PE) 45% (conductive fibers incorporated). Cotton 45%
  • Amount Of Content
    1 Pair

Product Description

[Features]
·The surface has non-slip plastic dots. (AS-302 type with anti-slip)
·It is woven with conductive polyester fiber and has excellent static electricity.
[Applications]
·Working in semiconductors and laboratories

Part Number
AS-301-L
AS-301-M
AS-301-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Amount Of Content

฿ 139.83

ANTI-STATIC GLOVES 1 Piece(s) 12 Day(s) L 295-4737 1 Pair

฿ 110.00

ANTI-STATIC GLOVES 1 Piece(s) 19 Day(s) M 295-4745 1 Pair

฿ 174.00

ANTI-STATIC GLOVES 1 Piece(s) 12 Day(s) S 295-4753 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The surface is with plastic dots that are hard to slip.

Usage

●To set electronic equipment.

Specification

●Color:White
●SPQ(pair):1
●Surface Resistivity: 108 to 109Ω
●Thickness: 1.05mm

Materials

●Polyester(PE)(conductive fiber weaving processing)