(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Anti-Static Fingerstalls (BSC-ASFCP-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-ASFCP-L
BSC-ASFCP-LL
BSC-ASFCP-M
BSC-ASFCP-S
BSC-ASFCY-L
BSC-ASFCY-LL
BSC-ASFCY-M
BSC-ASFCY-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Detail Type Diameter
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 495.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) L Pink 19 351-9384 280 1 Bag (500 pcs)

฿ 495.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

12 Day(s) LL Pink 21 351-9414 300 1 Bag (500 pcs)

฿ 495.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

10 Day(s) M Pink 17 351-9341 260 1 Bag (500 pcs)

฿ 495.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

5 Day(s) S Pink 15 351-9350 240 1 Bag (500 pcs)

฿ 502.79

FINGER COTS 1 Pack(s)

500 Pieces Per Package

6 Day(s) L Yellow 19 351-9368 280 1 Bag (500 pcs)

฿ 505.89

FINGER COTS 1 Pack(s)

500 Pieces Per Package

6 Day(s) LL Yellow 21 351-9376 300 1 Bag (500 pcs)

฿ 499.69

FINGER COTS 1 Pack(s)

500 Pieces Per Package

5 Day(s) M Yellow 17 351-9406 260 1 Bag (500 pcs)

฿ 569.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

10 Day(s) S Yellow 15 351-9392 240 1 Bag (500 pcs)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    Finger Sack
  • Surface Resistance Value
    1010~11Ω
  • Thick
    0.10±0.02mm
  • Length(mm)
    70±0.2
  • Amount Of Content
    1 Bag (500 pcs)

Product Description

Antistatic fingerstalls suitable for detailed work.

[Features]
· Roll type allows for smooth equipping
· Powder-free and can be used in clean room.
· As the embossed fingertip, the product makes detailed work easy.
· Preventing fluffing by putting the product on the top of knitting gloves.
· Anti-static type allows handling of electronic devices.

[Application]
· Ideal for inspections, etc.
· Ideal for handling electronic equipment and assembly components.

Part Number
BSC-ASFCP-L
BSC-ASFCP-LL
BSC-ASFCP-M
BSC-ASFCP-S
BSC-ASFCY-L
BSC-ASFCY-LL
BSC-ASFCY-M
BSC-ASFCY-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Detail Type Diameter
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 495.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) L Pink 19 351-9384 280 1 Bag (500 pcs)

฿ 495.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

12 Day(s) LL Pink 21 351-9414 300 1 Bag (500 pcs)

฿ 495.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

10 Day(s) M Pink 17 351-9341 260 1 Bag (500 pcs)

฿ 495.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

5 Day(s) S Pink 15 351-9350 240 1 Bag (500 pcs)

฿ 502.79

FINGER COTS 1 Pack(s)

500 Pieces Per Package

6 Day(s) L Yellow 19 351-9368 280 1 Bag (500 pcs)

฿ 505.89

FINGER COTS 1 Pack(s)

500 Pieces Per Package

6 Day(s) LL Yellow 21 351-9376 300 1 Bag (500 pcs)

฿ 499.69

FINGER COTS 1 Pack(s)

500 Pieces Per Package

5 Day(s) M Yellow 17 351-9406 260 1 Bag (500 pcs)

฿ 569.00

FINGER COTS 1 Pack(s)

500 Pieces Per Package

10 Day(s) S Yellow 15 351-9392 240 1 Bag (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Powder free.
●Fingertip embossed.

Usage

●Handling of electronic equipment.
●Assembly of parts.
●Inspection.

Specification

●Color:Pink
●SPQ(bag):1
●Surface Resistivity: 1010 to 11Ω
●Thickness: 0.10±0.02mm
●Length: 70±0.2mm

Materials

●Natural Rubber