(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Laboratory Carrier (SUS304) (SLC-5)

Stainless Steel Laboratory Carrier (SUS304) (SLC-5)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SLC-5 SALE
SLC-6 SALE
SLCP-5 SALE
SLCP-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Trusco Code Table surface Mass
(g)
Amount Of Content

฿ 31,500.00

฿ 28,980.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 Flat table 458-8665 - 17000 1 unit

฿ 33,728.00

฿ 31,029.76

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1200 Flat table 458-8673 - 19000 1 unit

฿ 34,427.00

฿ 31,672.84

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 Punching Table 458-8681 Punching (⌀5 mm-8 Pitch 60°, Staggered arrangement) 19000 1 unit

฿ 46,031.00

฿ 42,348.52

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1200 Punching Table 458-8690 Punching (⌀5 mm-8 Pitch 60°, Staggered arrangement) 16000 1 unit

Basic Specifications

  • Depth(mm)
    450
  • Height(mm)
    800
  • Number of Steps(Level)
    2
  • Features
    It is easy to move as it comes with casters, and very convenient as it has a 100 V outlet.
  • Specifications
    With 100 V 3 outlet tap (2 m power cord)
  • Caster
    Stainless steel fittings φ75 mm urethane wheels (free, 2 stoppers for each)
  • Main Body Material
    Stainless Steel (SUS304)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· It is easy to move as it comes with casters, and very convenient as it has a 100 V outlet.

Part Number
SLC-5 SALE
SLC-6 SALE
SLCP-5 SALE
SLCP-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Trusco Code Table surface Mass
(g)
Amount Of Content

฿ 31,500.00

฿ 28,980.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 Flat table 458-8665 - 17000 1 unit

฿ 33,728.00

฿ 31,029.76

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1200 Flat table 458-8673 - 19000 1 unit

฿ 34,427.00

฿ 31,672.84

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 Punching Table 458-8681 Punching (⌀5 mm-8 Pitch 60°, Staggered arrangement) 19000 1 unit

฿ 46,031.00

฿ 42,348.52

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1200 Punching Table 458-8690 Punching (⌀5 mm-8 Pitch 60°, Staggered arrangement) 16000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to move by the casters and very convenient with 100V outlet socket.

Specification

●With 100V 3 Ports(power cord 2m)
●Caster: Stainless Steel Bracket Φ75mm Urethane Wheel (with flexible, stopper x 2 each)

Materials

●Main Body: Stainless Steel(SUS304)
●Caster Brackets: Stainless Steel(SUS304)
●Wheel: Urethane