(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Laboratory Work (SUS304) (LWSU-60)

Stainless Steel Laboratory Work (SUS304) (LWSU-60)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LWSU-45
LWSU-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 23,386.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 450 458-8398 9000 1 unit

฿ 31,198.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 458-8401 10000 1 unit

Basic Specifications

  • Depth(mm)
    600
  • Height(mm)
    1100
  • Number of Steps(Level)
    1
  • Features
    This small standing workbench is mobile, so it can be used in a variety of situations without being limited to a location. The size can also be adjusted.
  • Application
    For research facilities, cleanrooms, etc.
  • Caster
    Stainless steel fittings φ75 mm urethane wheels (free, 2 stoppers for each)
  • Main Body Material
    Stainless Steel (SUS304)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· This small standing workbench is mobile, so it can be used in a variety of situations without restriction.
· The size can be changed if requested.
[Applications]
· For research facilities, cleanrooms, etc.

Part Number
LWSU-45
LWSU-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 23,386.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 450 458-8398 9000 1 unit

฿ 31,198.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 458-8401 10000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The compact standing working table is mobile type so it will be active in various scenes regardless of where it is used.

Usage

●Research facilities, clean rooms, etc.

Specification

●Caster: Stainless Steel Bracket Φ75mm Urethane Wheels (flexible, with 2 pieces stopper each)

Materials

●Main Body: Stainless Steel(SUS304)
●Caster Brackets: Stainless Steel(SUS304)
●Wheel: Urethane