(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SFW-L |
SFW-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 45,070.00 ฿ 41,464.40 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 950 | 458-8622 | 17000 | 1 unit | ||
฿ 37,698.00 ฿ 34,682.16 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 670 | 458-8631 | 14000 | 1 unit |
[Features]
· Ideal for file management in a cleanroom.
[Applications]
· For research facilities, cleanrooms, etc.
Part Number |
---|
SFW-L |
SFW-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 45,070.00 ฿ 41,464.40 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 950 | 458-8622 | 17000 | 1 unit | ||
฿ 37,698.00 ฿ 34,682.16 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 670 | 458-8631 | 14000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?