(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Conductive Wagon (SUS304) (TT3-823)

Stainless Steel Conductive Wagon (SUS304) (TT3-823)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TT3-813 SALE
TT3-813P SALE
TT3-823 SALE
TT3-823P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Trusco Code Shelf Board Mass
(g)
Amount Of Content

฿ 29,475.68

฿ 27,441.86

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 Flat shelf board type 352-6364 Flat shelf board 11000 1 unit

฿ 31,664.00

฿ 29,552.01

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 Perforated shelf type 352-6437 Perforated shelves 9400 1 unit

฿ 32,678.35

฿ 30,456.22

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 Flat shelf board type 352-6402 Flat shelf board 12000 1 unit

฿ 34,514.57

฿ 32,567.95

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 Perforated shelf type 352-6135 Perforated shelves 10300 1 unit

Basic Specifications

  • Depth(mm)
    450
  • Height(mm)
    829
  • Maximum Load(kg/unit)
    45
  • Uniform Load Capacity(kg/stage)
    15
  • Number of Steps(Level)
    3
  • Features
    Middle shelves can be adjusted to arbitrary heights using special brackets. Excellent in static electricity emission and dust sticking prevention effects with conductive rubber wheels.
  • Surface resistance value
    104Ω
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Stainless Steel (SUS304)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Electrically Conductive Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Middle shelves can be adjusted to arbitrary heights using special brackets.
· Excellent in static electricity emission and dust sticking prevention effects with conductive rubber wheels.

Part Number
TT3-813 SALE
TT3-813P SALE
TT3-823 SALE
TT3-823P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Trusco Code Shelf Board Mass
(g)
Amount Of Content

฿ 29,475.68

฿ 27,441.86

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 Flat shelf board type 352-6364 Flat shelf board 11000 1 unit

฿ 31,664.00

฿ 29,552.01

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 Perforated shelf type 352-6437 Perforated shelves 9400 1 unit

฿ 32,678.35

฿ 30,456.22

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 Flat shelf board type 352-6402 Flat shelf board 12000 1 unit

฿ 34,514.57

฿ 32,567.95

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 Perforated shelf type 352-6135 Perforated shelves 10300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The middle shelf board can be moved to any height by special metal fittings.
●Discharge of static electric is easy due to usage of electro conductive rubber wheel, also excellent in dust absorption prevention effect.

Specification

●Max Load Weight(kg/piece):45
●Equal Load Capacity(kg/stage):15
●Number of Stages(stage):3
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)
●Shelf Board: Punching Shelf Board
●Surface Resistivity: 104 Ω

Materials

●Main Body: Stainless Steel(SUS304)
●Caster Brackets: Stainless Steel(SUS304) 
●Wheel: Conductive Rubber