(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Angle Wagon (SUS430) Stainless Steel Wagon Shelf (SUS4-1T)

Stainless Steel Angle Wagon (SUS430) Stainless Steel Wagon Shelf (SUS4-1T)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUS4-1T
SUS4-2T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 3,411.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 400 SUS4-511A 501-9087 2100 1 pc.

฿ 4,248.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 500 SUS4-511B 501-9095 2900 1 pc.

Basic Specifications

  • Other
    Option
  • Height Dimension(mm)
    50
  • Features
    Bites into support beam and shelf enclosure with tightening, and strength and stability are improved by employing a special shake-prevention tool.
  • Shelf Board
    Shelf With Spill Preventer (With Vibration Damping Bracket)
  • Spill Preventer Height(mm)
    50
  • Material
    Stainless Steel (SUS430)
  • Steady-brace metal fitting material
    ABS Resin
  • Accessory
    Steady-brace mounting fitting (×4)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Both front and back surfaces are usable.

Part Number
SUS4-1T
SUS4-2T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 3,411.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 400 SUS4-511A 501-9087 2100 1 pc.

฿ 4,248.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 500 SUS4-511B 501-9095 2900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1