(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUS3-511A |
SUS3-511B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22,637.00 ฿ 20,826.04 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 640 | 440 | 503-4451 | 9000 | 1 unit | ||
฿ 25,267.00 ฿ 23,245.64 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 790 | 540 | 503-4591 | 11000 | 1 unit |
[Features]
· Bites into support beam and shelf enclosure with tightening, and strength and stability are improved by employing a special shake-prevention tool.
· Both front and rear sides of shelves are usable and can be moved with a 50 mm pitch.
Part Number |
---|
SUS3-511A |
SUS3-511B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22,637.00 ฿ 20,826.04 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 640 | 440 | 503-4451 | 9000 | 1 unit | ||
฿ 25,267.00 ฿ 23,245.64 |
STAINLESS WAGONS | 1 Piece(s) | 40 Day(s) | 790 | 540 | 503-4591 | 11000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?