(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tool Wagon V Type (SUS430) (VL-13SUS)

Stainless Steel Tool Wagon V Type (SUS430) (VL-13SUS)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VL-13SUS
VLL-13SUS
VS-13SUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,625.35

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 482 352-5376 7800 1 unit

฿ 12,232.96

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 352-5333 8800 1 unit

฿ 10,197.76

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 350 352-5287 6800 1 unit

Basic Specifications

  • Depth(mm)
    420
  • Height(mm)
    835
  • Maximum Load(kg/unit)
    60
  • Uniform Load Capacity(kg/stage)
    10
  • Number of Steps(Level)
    3
  • Features
    Made of stainless steel (SUS430), providing superior rust and corrosion resistance.
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    30
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Stainless Steel (SUS430)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· Made of stainless steel (SUS430), providing superior rust and corrosion resistance.
· Both front side and back side can be used.

Part Number
VL-13SUS
VLL-13SUS
VS-13SUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,625.35

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 482 352-5376 7800 1 unit

฿ 12,232.96

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 352-5333 8800 1 unit

฿ 10,197.76

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 350 352-5287 6800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is made of Stainless Steel(SUS430), it is excellent in corrosion resistance.

Specification

●Max Load Weight(kg/piece):60
●Equal Load Capacity(kg/stage):10
●Number of Stages(stage):3
●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)
●Shelf Board: Shelf board with Fall Prevention(for both front and back)
●Anti-Spill Height: 30mm 
●Shelf Board Adjustable Pitch: 50mm

Materials

●Main Body: Stainless Steel(SUS430) 
●Caster Brackets: Steel 
●Wheel: Urethane