(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO NAKAYAMA, Clean Rabbit Cart (SUS304 / Conductive Rubber Wheels), CRB-953/693/973 (CRB-963HSD100)

TRUSCO NAKAYAMA, Clean Rabbit Cart (SUS304 / Conductive Rubber Wheels), CRB-953/693/973 (CRB-963HSD100)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRB-953HVSD100 SALE
CRB-963HSD100 SALE
CRB-963HVSD100 SALE
CRB-973HSD100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Details Type Trusco Code Specifications Mass
(g)
Amount Of Content

฿ 44,489.00

฿ 40,929.88

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 Handle/With Drawers 408-6562 Comes with a handle. With Drawers 19410 1 unit

฿ 28,096.00

฿ 25,848.32

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 With handle 408-6597 With handle 12330 1 unit

฿ 45,834.00

฿ 42,167.28

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 Handle/With Drawers 408-6619 Comes with a handle. With Drawers 18410 1 unit

฿ 32,982.00

฿ 30,343.44

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 With handle 408-6643 With handle 15430 1 unit

Basic Specifications

  • Height(mm)
    903
  • Maximum Load(kg/unit)
    150
  • Uniform Load Capacity(kg/stage)
    50
  • Number of Steps(Level)
    3
  • Features
    Uses conductive rubber wheels, so static electricity is discharged easily, for excellent dust adhesion prevention.
  • Shelf Board Adjustment Pitch(mm)
    Default Position Only
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Stainless Steel (SUS304)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Electrically Conductive Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Excellent in static electricity emission and dust sticking prevention effects with conductive rubber wheels.
· Assembly type

Part Number
CRB-953HVSD100 SALE
CRB-963HSD100 SALE
CRB-963HVSD100 SALE
CRB-973HSD100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Details Type Trusco Code Specifications Mass
(g)
Amount Of Content

฿ 44,489.00

฿ 40,929.88

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 500 500 Handle/With Drawers 408-6562 Comes with a handle. With Drawers 19410 1 unit

฿ 28,096.00

฿ 25,848.32

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 With handle 408-6597 With handle 12330 1 unit

฿ 45,834.00

฿ 42,167.28

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 Handle/With Drawers 408-6619 Comes with a handle. With Drawers 18410 1 unit

฿ 32,982.00

฿ 30,343.44

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 750 500 With handle 408-6643 With handle 15430 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Discharge of static electric is easy due to usage of electro conductive rubber wheel, also excellent in dust absorption prevention effect.

Specification

●SPQ(piece):1
●Anti-Spill Height: 40mm 
●Shelf Board Adjustable Pitch: Default Position Only 
●With Handle
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)

Materials

●Main Body: Stainless Steel(SUS304) 
●Caster Brackets: Stainless Steel(SUS304) 
●Wheel: Conductive Rubber