(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Resistant Wagon (SUS304)

Chemical Resistant Wagon (SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TYW-4590

  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    900
  • Maximum Load(kg/unit)
    200
  • Uniform Load Capacity(kg/stage)
    50
  • Post Diameter(mm)
    25.4
  • Trusco Code
    284-3854
  • Number of Steps(Level)
    3
  • Features
    The shelf board is equipped with a fall prevention guard of 6 mm.
  • Specifications
    With handle
  • Guard Height
    6mm
  • Flexible
    TYSST-100N
  • With freely stopper
    TYSST-100NS
  • Shelf Board
    Shelf Plate with Guard
  • Shelf Board Adjustment Pitch(mm)
    25
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    23000
  • Main Body Material
    Stainless Steel (SUS304)
  • Sleeve
    Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon
  • Amount Of Content
    1 unit
Part Number
TYW-4590 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 39,213.34

฿ 36,429.19

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    900
  • Maximum Load(kg/unit)
    200
  • Uniform Load Capacity(kg/stage)
    50
  • Post Diameter(mm)
    25.4
  • Trusco Code
    284-3854
  • Number of Steps(Level)
    3
  • Features
    The shelf board is equipped with a fall prevention guard of 6 mm.
  • Specifications
    With handle
  • Guard Height
    6mm
  • Flexible
    TYSST-100N
  • With freely stopper
    TYSST-100NS
  • Shelf Board
    Shelf Plate with Guard
  • Shelf Board Adjustment Pitch(mm)
    25
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    23000
  • Main Body Material
    Stainless Steel (SUS304)
  • Sleeve
    Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon
  • Amount Of Content
    1 unit

Product Description

[Features]
· The shelf board is equipped with a fall prevention guard of 6 mm.
· Shelf boards can be adjusted at 25 mm pitch.

Specifications of TYW-4590

  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    900
  • Maximum Load(kg/unit)
    200
  • Uniform Load Capacity(kg/stage)
    50
  • Post Diameter(mm)
    25.4
  • Trusco Code
    284-3854
  • Number of Steps(Level)
    3
  • Features
    The shelf board is equipped with a fall prevention guard of 6 mm.
  • Specifications
    With handle
  • Guard Height
    6mm
  • Flexible
    TYSST-100N
  • With freely stopper
    TYSST-100NS
  • Shelf Board
    Shelf Plate with Guard
  • Shelf Board Adjustment Pitch(mm)
    25
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    23000
  • Main Body Material
    Stainless Steel (SUS304)
  • Sleeve
    Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon
  • Amount Of Content
    1 unit
Part Number
TYW-4590 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 39,213.34

฿ 36,429.19

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1