(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TCW Type Combination Tooling Wagon (TCW-T302CA-GN)

TCW Type Combination Tooling Wagon (TCW-T302CA-GN)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCW-T302CA-GN SALE
TCW-T302CA-NG
TCW-T302DA-GN
TCW-T302DA-NG
TCW-T302DC-GN
TCW-T302DC-NG
TCW-T402CA-GN
TCW-T402CA-NG
TCW-T402DA-GN
TCW-T402DA-NG
TCW-T402DC-GN
TCW-T402DC-NG
TCW-T502CA-GN
TCW-T502CA-NG
TCW-T502DA-GN
TCW-T502DA-NG
TCW-T502DC-GN
TCW-T502DC-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Type Number of storage holders Trusco Code Specifications Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 24,790.00

฿ 24,252.06

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf type BT-30, 57 pcs 461-4470 Tool shelf 2 shelves - 27300 1 unit

฿ 28,820.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf type BT-30, 57 pcs 461-4488 Tool shelf 2 shelves - 27300 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Drawers attached type BT-30, 30 pcs 461-4496 Tool shelf 1 shelf 640×420×120 26900 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Drawers attached type BT-30, 30 pcs 461-4500 Tool shelf 1 shelf 640×420×120 26900 1 unit

฿ 29,822.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf with drawers BT-30, 57 pcs 461-4518 Tool shelf 2 shelves 640×420×120 35800 1 unit

฿ 34,670.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf with drawers BT-30, 57 pcs 461-4526 Tool shelf 2 shelves 640×420×120 35800 1 unit

฿ 28,758.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf type BT-40, 45 pcs 461-4534 Tool shelf 2 shelves - 27500 1 unit

฿ 28,758.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf type BT-40, 45 pcs 461-4542 Tool shelf 2 shelves - 27500 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Drawers attached type BT-40, 24 pcs 461-4551 Tool shelf 1 shelf 640×420×120 27000 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Drawers attached type BT-40, 24 pcs 461-4569 Tool shelf 1 shelf 640×420×120 27000 1 unit

฿ 29,765.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf with drawers BT-40, 45 pcs 461-4577 Tool shelf 2 shelves 640×420×120 36000 1 unit

฿ 34,605.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf with drawers BT-40, 45 pcs 461-4585 Tool shelf 2 shelves 640×420×120 36000 1 unit

฿ 28,758.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf type BT-50, 33 pcs 461-4593 Tool shelf 2 shelves - 27800 1 unit

฿ 28,758.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf type BT-50, 33 pcs 461-4607 Tool shelf 2 shelves - 27800 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Drawers attached type BT-50, 18 pcs 461-4615 Tool shelf 1 shelf 640×420×120 27200 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Drawers attached type BT-50, 18 pcs 461-4623 Tool shelf 1 shelf 640×420×120 27200 1 unit

฿ 34,639.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf with drawers BT-50, 33 pcs 461-4631 Tool shelf 2 shelves 640×420×120 36300 1 unit

฿ 34,639.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf with drawers BT-50, 33 pcs 461-4640 Tool shelf 2 shelves 640×420×120 36300 1 unit

Basic Specifications

  • Frontage(mm)
    777
  • Depth(mm)
    527
  • Height(mm)
    915
  • Uniform Load Capacity(kg/stage)
    20
  • Uniform Load Capacity(kg/unit)
    200
  • Number of Steps(Level)
    3
  • Features
    Features excellent storage ability with slide shelfs and drawers.
  • Caster
    Elastomer ø100 (Swivel x 2, Swivel with Stoppers x 2)
  • Amount Of Content
    1 unit

Product Description

Storage and management wagon for tooling and other work tools.
[Features]
· Features excellent storage ability with slide shelves and drawers.
· The slide shelf type slides back and forth, allowing tools to be put in and taken out from both sides.
· Casters have elastomer wheels with elasticity comparable to rubber wheels, excellent for running on bumpy floors.
· The drawer box has a lock.
[Applications]
· To be installed next to relevant machinery for storage and management of tooling tools, work tools, parts, etc.
· For transportation of tools to work locations.

Part Number
TCW-T302CA-GN SALE
TCW-T302CA-NG
TCW-T302DA-GN
TCW-T302DA-NG
TCW-T302DC-GN
TCW-T302DC-NG
TCW-T402CA-GN
TCW-T402CA-NG
TCW-T402DA-GN
TCW-T402DA-NG
TCW-T402DC-GN
TCW-T402DC-NG
TCW-T502CA-GN
TCW-T502CA-NG
TCW-T502DA-GN
TCW-T502DA-NG
TCW-T502DC-GN
TCW-T502DC-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Type Number of storage holders Trusco Code Specifications Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 24,790.00

฿ 24,252.06

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf type BT-30, 57 pcs 461-4470 Tool shelf 2 shelves - 27300 1 unit

฿ 28,820.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf type BT-30, 57 pcs 461-4488 Tool shelf 2 shelves - 27300 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Drawers attached type BT-30, 30 pcs 461-4496 Tool shelf 1 shelf 640×420×120 26900 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Drawers attached type BT-30, 30 pcs 461-4500 Tool shelf 1 shelf 640×420×120 26900 1 unit

฿ 29,822.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf with drawers BT-30, 57 pcs 461-4518 Tool shelf 2 shelves 640×420×120 35800 1 unit

฿ 34,670.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf with drawers BT-30, 57 pcs 461-4526 Tool shelf 2 shelves 640×420×120 35800 1 unit

฿ 28,758.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf type BT-40, 45 pcs 461-4534 Tool shelf 2 shelves - 27500 1 unit

฿ 28,758.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf type BT-40, 45 pcs 461-4542 Tool shelf 2 shelves - 27500 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Drawers attached type BT-40, 24 pcs 461-4551 Tool shelf 1 shelf 640×420×120 27000 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Drawers attached type BT-40, 24 pcs 461-4569 Tool shelf 1 shelf 640×420×120 27000 1 unit

฿ 29,765.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf with drawers BT-40, 45 pcs 461-4577 Tool shelf 2 shelves 640×420×120 36000 1 unit

฿ 34,605.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf with drawers BT-40, 45 pcs 461-4585 Tool shelf 2 shelves 640×420×120 36000 1 unit

฿ 28,758.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf type BT-50, 33 pcs 461-4593 Tool shelf 2 shelves - 27800 1 unit

฿ 28,758.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf type BT-50, 33 pcs 461-4607 Tool shelf 2 shelves - 27800 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Drawers attached type BT-50, 18 pcs 461-4615 Tool shelf 1 shelf 640×420×120 27200 1 unit

฿ 26,172.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Drawers attached type BT-50, 18 pcs 461-4623 Tool shelf 1 shelf 640×420×120 27200 1 unit

฿ 34,639.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green Slide shelf with drawers BT-50, 33 pcs 461-4631 Tool shelf 2 shelves 640×420×120 36300 1 unit

฿ 34,639.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Neogray Slide shelf with drawers BT-50, 33 pcs 461-4640 Tool shelf 2 shelves 640×420×120 36300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1