(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling case storage holder 2-6 pieces

Tooling case storage holder 2-6 pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,386.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NT-40-3
NT-40-6
NT-50-2
NT-50-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of storage holders Trusco Code Width dimension
(mm)
Depth
(mm)
Mass
(g)
Amount Of Content

฿ 2,386.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) NT-40: 3 pcs 505-0383 265 150 1500 1 unit

฿ 3,819.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) NT-40: 6 pcs 505-0421 514 150 2800 1 unit

฿ 2,386.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) NT-50: 2 pcs 505-0391 292 150 1800 1 unit

฿ 3,819.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) NT-50: 4 pcs 505-0413 399 250 2500 1 unit

Basic Specifications

  • Other
    Option
  • Height Dimension(mm)
    188
  • Features
    It allows easy attachment/detachment to/from the machine in tooling replacement, also allows easy movement.
  • Amount Of Content
    1 unit

Product Description

[Features]
· It allows easy attachment/detachment to/from the machine in tooling replacement, also allows easy movement.

Part Number
NT-40-3
NT-40-6
NT-50-2
NT-50-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of storage holders Trusco Code Width dimension
(mm)
Depth
(mm)
Mass
(g)
Amount Of Content

฿ 2,386.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) NT-40: 3 pcs 505-0383 265 150 1500 1 unit

฿ 3,819.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) NT-40: 6 pcs 505-0421 514 150 2800 1 unit

฿ 2,386.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) NT-50: 2 pcs 505-0391 292 150 1800 1 unit

฿ 3,819.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) NT-50: 4 pcs 505-0413 399 250 2500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to attach and detach to and from the machine at the time of touring replacement.

Specification

●Color:Green
●SPQ(piece):1
●Dual Purpose for BT/NT