(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling frame

Tooling frame

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,832.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT30-11
BT30-17
BT40-7
BT40-10
BT50-5
BT50-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Number of storage holders Trusco Code Width dimension
(mm)
Depth
(mm)
Mass
(g)
Amount Of Content

฿ 1,832.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) Normal Type for BT30 Shank 11 310-5695 600 50 1500 1 pc.

฿ 2,590.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) Normal Type for BT30 Shank 17 310-5709 960 65 3300 1 pc.

฿ 2,006.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) Safety Lock Type for BT40 Shank 7 310-5725 600 50 1600 1 pc.

฿ 2,374.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Safety Lock Type for BT40 Shank 10 310-5717 960 65 3500 1 pc.

฿ 2,269.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) Safety Lock Type for BT50 Shank 5 310-5733 600 50 1900 1 pc.

฿ 3,274.21

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) Safety Lock Type for BT50 Shank 8 310-5741 960 65 3800 1 pc.

Basic Specifications

  • Other
    Option
  • Height Dimension(mm)
    130
  • Specifications
    Compatible with BT/NT Shank
  • Amount Of Content
    1 pc.

Product Description

A frame for tooling storage.
[Features]
·Manufacturing country: Japan.
[Applications]
·For BT and NT shanks.
·Ideal for parts management and storage in factories and warehouses.

Part Number
BT30-11
BT30-17
BT40-7
BT40-10
BT50-5
BT50-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Number of storage holders Trusco Code Width dimension
(mm)
Depth
(mm)
Mass
(g)
Amount Of Content

฿ 1,832.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) Normal Type for BT30 Shank 11 310-5695 600 50 1500 1 pc.

฿ 2,590.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) Normal Type for BT30 Shank 17 310-5709 960 65 3300 1 pc.

฿ 2,006.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) Safety Lock Type for BT40 Shank 7 310-5725 600 50 1600 1 pc.

฿ 2,374.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Safety Lock Type for BT40 Shank 10 310-5717 960 65 3500 1 pc.

฿ 2,269.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) Safety Lock Type for BT50 Shank 5 310-5733 600 50 1900 1 pc.

฿ 3,274.21

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) Safety Lock Type for BT50 Shank 8 310-5741 960 65 3800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1