(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling Wagon Frontage 675 mm/1035 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 18,873.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTLW-35 SALE
VTLW-35-AW SALE
VTLW-35-YG SALE
VTLW-37 SALE
VTLW-37-AW SALE
VTLW-37-YG SALE
VTLW-38 SALE
VTLW-38-AW SALE
VTLW-38-YG SALE
VTLW-45 SALE
VTLW-45-AW SALE
VTLW-45-YG SALE
VTLW-47 SALE
VTLW-47-AW SALE
VTLW-47-YG SALE
VTLW-48 SALE
VTLW-48-AW SALE
VTLW-48-YG SALE
VTLW-55 SALE
VTLW-55-AW SALE
VTLW-55-YG SALE
VTLW-57 SALE
VTLW-57-AW SALE
VTLW-57-YG SALE
VTLW-58 SALE
VTLW-58-AW SALE
VTLW-58-YG SALE
VTLW-65 SALE
VTLW-65-AW SALE
VTLW-65-YG SALE
VTLW-67 SALE
VTLW-67-AW SALE
VTLW-67-YG SALE
VTLW-68 SALE
VTLW-68-AW SALE
VTLW-68-YG SALE
VTLW-310 SALE
VTLW-310-AW SALE
VTLW-310-YG SALE
VTLW-311 SALE
VTLW-311-AW SALE
VTLW-311-YG SALE
VTLW-317 SALE
VTLW-317-AW SALE
VTLW-317-YG SALE
VTLW-410 SALE
VTLW-410-AW SALE
VTLW-410-YG SALE
VTLW-510 SALE
VTLW-510-AW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Details Type Number of storage holders Uniform Load Capacity
(kg/unit)
Trusco Code Number of Steps
(Level)
Caster Diameter
(mm)
Mass
(kg)
Amount Of Content

฿ 19,487.00

฿ 17,928.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Green Tool shelf 3 shelves BT-50, 15 pcs 320 266-0822 3 100 26.0 1 unit

฿ 22,735.00

฿ 20,916.20

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 White Tool shelf 3 shelves BT-50, 15 pcs 320 465-3033 3 100 26.0 1 unit

฿ 22,735.00

฿ 20,916.20

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Young Green Tool shelf 3 shelves BT-50, 15 pcs 320 465-3041 3 100 26.0 1 unit

฿ 18,873.00

฿ 17,363.16

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Green Tool shelf 3 shelves BT-40, 21 pcs 320 266-0831 3 100 25.4 1 unit

฿ 18,873.00

฿ 17,363.16

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 White Tool shelf 3 shelves BT-40, 21 pcs 320 465-3050 3 100 25.4 1 unit

฿ 22,016.00

฿ 20,254.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Young Green Tool shelf 3 shelves BT-40, 21 pcs 320 465-3068 3 100 25.4 1 unit

฿ 37,980.00

฿ 34,941.60

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Green Tool shelf 3 shelves BT-50, 24 pcs 320 266-0865 3 100 35.5 1 unit

฿ 37,980.00

฿ 34,941.60

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 White Tool shelf 3 shelves BT-50, 24 pcs 320 465-3076 3 100 35.5 1 unit

฿ 37,980.00

฿ 34,941.60

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Young Green Tool shelf 3 shelves BT-50, 24 pcs 320 465-3084 3 100 35.5 1 unit

฿ 27,686.00

฿ 25,471.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 Green Tool shelf 4 shelves BT/NT-50, 20 pcs 320 266-0881 4 100 29.7 1 unit

฿ 23,731.00

฿ 21,832.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 White Tool shelf 4 shelves BT/NT-50, 20 pcs 320 465-3114 4 100 29.7 1 unit

฿ 27,686.00

฿ 25,471.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 Young Green Tool shelf 4 shelves BT/NT-50, 20 pcs 320 465-3122 4 100 29.7 1 unit

฿ 23,256.00

฿ 21,395.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 Green Tool shelf 4 shelves BT/NT-40, 28 pcs 320 266-0890 4 100 28.8 1 unit

฿ 27,132.00

฿ 24,961.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 White Tool shelf 4 shelves BT/NT-40, 28 pcs 320 465-3131 4 100 28.8 1 unit

฿ 23,256.00

฿ 21,395.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 Young Green Tool shelf 4 shelves BT/NT-40, 28 pcs 320 465-3149 4 100 28.8 1 unit

฿ 38,812.00

฿ 35,707.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 Green Tool shelf 4 shelves BT/NT-50, 32 pcs 320 266-0920 4 100 41.4 1 unit

฿ 45,282.00

฿ 41,659.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 White Tool shelf 4 shelves BT/NT-50, 32 pcs 320 465-3157 4 100 41.4 1 unit

฿ 45,282.00

฿ 41,659.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 Young Green Tool shelf 4 shelves BT/NT-50, 32 pcs 320 465-3165 4 100 41.4 1 unit

฿ 32,711.00

฿ 30,094.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 Green Tool shelf 5 shelves BT/NT-50, 25 pcs 320 266-0946 5 100 34.7 1 unit

฿ 32,711.00

฿ 30,094.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 White Tool shelf 5 shelves BT/NT-50, 25 pcs 320 465-3190 5 100 34.7 1 unit

฿ 32,711.00

฿ 30,094.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 Young Green Tool shelf 5 shelves BT/NT-50, 25 pcs 320 465-3203 5 100 34.7 1 unit

฿ 31,487.00

฿ 28,968.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 Green Tool shelf 5 shelves BT/NT-40, 35 pcs 320 266-0954 5 100 33.6 1 unit

฿ 31,487.00

฿ 28,968.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 White Tool shelf 5 shelves BT/NT-40, 35 pcs 320 465-3211 5 100 33.6 1 unit

฿ 31,487.00

฿ 28,968.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 Young Green Tool shelf 5 shelves BT/NT-40, 35 pcs 320 465-3220 5 100 33.6 1 unit

฿ 55,503.00

฿ 51,062.76

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 Green Tool shelf 5 shelves BT/NT-50, 40 pcs 570 266-0989 5 130 52.0 1 unit

฿ 55,503.00

฿ 51,062.76

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 White Tool shelf 5 shelves BT/NT-50, 40 pcs 570 465-3238 5 130 52.0 1 unit

฿ 55,503.00

฿ 51,062.76

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 Young Green Tool shelf 5 shelves BT/NT-50, 40 pcs 570 465-3246 5 130 52.0 1 unit

฿ 37,731.00

฿ 34,712.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 Green Tool shelf 6 shelves BT/NT-50, 30 pcs 320 266-1004 6 100 38.3 1 unit

฿ 37,731.00

฿ 34,712.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 White Tool shelf 6 shelves BT/NT-50, 30 pcs 320 465-3271 6 100 38.3 1 unit

฿ 37,731.00

฿ 34,712.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 Young Green Tool shelf 6 shelves BT/NT-50, 30 pcs 320 465-3289 6 100 38.3 1 unit

฿ 36,267.00

฿ 33,365.64

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 Green Tool shelf 6 shelves BT/NT-40, 42 pcs 320 266-1012 6 100 36.9 1 unit

฿ 36,267.00

฿ 33,365.64

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 White Tool shelf 6 shelves BT/NT-40, 42 pcs 320 465-3297 6 100 36.9 1 unit

฿ 36,267.00

฿ 33,365.64

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 Young Green Tool shelf 6 shelves BT/NT-40, 42 pcs 320 465-3301 6 100 36.9 1 unit

฿ 63,418.00

฿ 54,698.03

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1465 Green Tool shelf 6 shelves BT/NT-50, 48 pcs 570 266-1047 6 130 57.4 1 unit

฿ 63,418.00

฿ 54,698.03

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1465 White Tool shelf 6 shelves BT/NT-50, 48 pcs 570 465-3319 6 130 57.4 1 unit

฿ 63,418.00

฿ 54,698.03

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1465 Young Green Tool shelf 6 shelves BT/NT-50, 48 pcs 570 465-3327 6 130 57.4 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Green Tool shelf 3 shelves BT-40, 30 pcs 320 266-0849 3 100 34.4 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 White Tool shelf 3 shelves BT-40, 30 pcs 320 465-2975 3 100 34.4 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Young Green Tool shelf 3 shelves BT-40, 30 pcs 320 465-2983 3 100 34.4 1 unit

฿ 18,912.21

฿ 17,363.30

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Green Tool shelf 3 shelves BT/NT-30, 33 pcs 320 266-0814 3 100 24.9 1 unit

฿ 22,016.00

฿ 20,254.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 White Tool shelf 3 shelves BT/NT-30, 33 pcs 320 465-2991 3 100 24.9 1 unit

฿ 22,016.00

฿ 20,254.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Young Green Tool shelf 3 shelves BT/NT-30, 33 pcs 320 465-3009 3 100 24.9 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Green Tool shelf 3 shelves BT/NT-30, 51 pcs 320 266-0857 3 100 33.9 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 White Tool shelf 3 shelves BT/NT-30, 51 pcs 320 465-3017 3 100 33.9 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Young Green Tool shelf 3 shelves BT/NT-30, 51 pcs 320 465-3025 3 100 33.9 1 unit

฿ 37,643.00

฿ 34,631.56

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 Green Tool shelf 4 shelves BT/NT-40, 40 pcs 320 266-0903 4 100 39.7 1 unit

฿ 43,915.00

฿ 40,401.80

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 White Tool shelf 4 shelves BT/NT-40, 40 pcs 320 465-3092 4 100 39.7 1 unit

฿ 37,643.00

฿ 34,631.56

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 Young Green Tool shelf 4 shelves BT/NT-40, 40 pcs 320 465-3106 4 100 39.7 1 unit

฿ 53,941.00

฿ 49,625.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 Green Tool shelf 5 shelves BT/NT-40, 50 pcs 570 266-0962 5 130 50.8 1 unit

฿ 53,941.00

฿ 49,625.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 White Tool shelf 5 shelves BT/NT-40, 50 pcs 570 465-3173 5 130 50.8 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    80
  • Amount Of Content
    1 unit

Product Description

A tooling wagon with no concerns about tools falling out when in motion.
[Features]
· Uses a holding bushing with a safety lock mechanism.
· Urethane casters equipped as standard: swivel with stopper x 2 pcs, fixed x 2 pcs.

Part Number
VTLW-35 SALE
VTLW-35-AW SALE
VTLW-35-YG SALE
VTLW-37 SALE
VTLW-37-AW SALE
VTLW-37-YG SALE
VTLW-38 SALE
VTLW-38-AW SALE
VTLW-38-YG SALE
VTLW-45 SALE
VTLW-45-AW SALE
VTLW-45-YG SALE
VTLW-47 SALE
VTLW-47-AW SALE
VTLW-47-YG SALE
VTLW-48 SALE
VTLW-48-AW SALE
VTLW-48-YG SALE
VTLW-55 SALE
VTLW-55-AW SALE
VTLW-55-YG SALE
VTLW-57 SALE
VTLW-57-AW SALE
VTLW-57-YG SALE
VTLW-58 SALE
VTLW-58-AW SALE
VTLW-58-YG SALE
VTLW-65 SALE
VTLW-65-AW SALE
VTLW-65-YG SALE
VTLW-67 SALE
VTLW-67-AW SALE
VTLW-67-YG SALE
VTLW-68 SALE
VTLW-68-AW SALE
VTLW-68-YG SALE
VTLW-310 SALE
VTLW-310-AW SALE
VTLW-310-YG SALE
VTLW-311 SALE
VTLW-311-AW SALE
VTLW-311-YG SALE
VTLW-317 SALE
VTLW-317-AW SALE
VTLW-317-YG SALE
VTLW-410 SALE
VTLW-410-AW SALE
VTLW-410-YG SALE
VTLW-510 SALE
VTLW-510-AW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Details Type Number of storage holders Uniform Load Capacity
(kg/unit)
Trusco Code Number of Steps
(Level)
Caster Diameter
(mm)
Mass
(kg)
Amount Of Content

฿ 19,487.00

฿ 17,928.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Green Tool shelf 3 shelves BT-50, 15 pcs 320 266-0822 3 100 26.0 1 unit

฿ 22,735.00

฿ 20,916.20

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 White Tool shelf 3 shelves BT-50, 15 pcs 320 465-3033 3 100 26.0 1 unit

฿ 22,735.00

฿ 20,916.20

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Young Green Tool shelf 3 shelves BT-50, 15 pcs 320 465-3041 3 100 26.0 1 unit

฿ 18,873.00

฿ 17,363.16

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Green Tool shelf 3 shelves BT-40, 21 pcs 320 266-0831 3 100 25.4 1 unit

฿ 18,873.00

฿ 17,363.16

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 White Tool shelf 3 shelves BT-40, 21 pcs 320 465-3050 3 100 25.4 1 unit

฿ 22,016.00

฿ 20,254.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Young Green Tool shelf 3 shelves BT-40, 21 pcs 320 465-3068 3 100 25.4 1 unit

฿ 37,980.00

฿ 34,941.60

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Green Tool shelf 3 shelves BT-50, 24 pcs 320 266-0865 3 100 35.5 1 unit

฿ 37,980.00

฿ 34,941.60

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 White Tool shelf 3 shelves BT-50, 24 pcs 320 465-3076 3 100 35.5 1 unit

฿ 37,980.00

฿ 34,941.60

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Young Green Tool shelf 3 shelves BT-50, 24 pcs 320 465-3084 3 100 35.5 1 unit

฿ 27,686.00

฿ 25,471.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 Green Tool shelf 4 shelves BT/NT-50, 20 pcs 320 266-0881 4 100 29.7 1 unit

฿ 23,731.00

฿ 21,832.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 White Tool shelf 4 shelves BT/NT-50, 20 pcs 320 465-3114 4 100 29.7 1 unit

฿ 27,686.00

฿ 25,471.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 Young Green Tool shelf 4 shelves BT/NT-50, 20 pcs 320 465-3122 4 100 29.7 1 unit

฿ 23,256.00

฿ 21,395.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 Green Tool shelf 4 shelves BT/NT-40, 28 pcs 320 266-0890 4 100 28.8 1 unit

฿ 27,132.00

฿ 24,961.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 White Tool shelf 4 shelves BT/NT-40, 28 pcs 320 465-3131 4 100 28.8 1 unit

฿ 23,256.00

฿ 21,395.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 1015 Young Green Tool shelf 4 shelves BT/NT-40, 28 pcs 320 465-3149 4 100 28.8 1 unit

฿ 38,812.00

฿ 35,707.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 Green Tool shelf 4 shelves BT/NT-50, 32 pcs 320 266-0920 4 100 41.4 1 unit

฿ 45,282.00

฿ 41,659.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 White Tool shelf 4 shelves BT/NT-50, 32 pcs 320 465-3157 4 100 41.4 1 unit

฿ 45,282.00

฿ 41,659.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 Young Green Tool shelf 4 shelves BT/NT-50, 32 pcs 320 465-3165 4 100 41.4 1 unit

฿ 32,711.00

฿ 30,094.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 Green Tool shelf 5 shelves BT/NT-50, 25 pcs 320 266-0946 5 100 34.7 1 unit

฿ 32,711.00

฿ 30,094.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 White Tool shelf 5 shelves BT/NT-50, 25 pcs 320 465-3190 5 100 34.7 1 unit

฿ 32,711.00

฿ 30,094.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 Young Green Tool shelf 5 shelves BT/NT-50, 25 pcs 320 465-3203 5 100 34.7 1 unit

฿ 31,487.00

฿ 28,968.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 Green Tool shelf 5 shelves BT/NT-40, 35 pcs 320 266-0954 5 100 33.6 1 unit

฿ 31,487.00

฿ 28,968.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 White Tool shelf 5 shelves BT/NT-40, 35 pcs 320 465-3211 5 100 33.6 1 unit

฿ 31,487.00

฿ 28,968.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1225 Young Green Tool shelf 5 shelves BT/NT-40, 35 pcs 320 465-3220 5 100 33.6 1 unit

฿ 55,503.00

฿ 51,062.76

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 Green Tool shelf 5 shelves BT/NT-50, 40 pcs 570 266-0989 5 130 52.0 1 unit

฿ 55,503.00

฿ 51,062.76

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 White Tool shelf 5 shelves BT/NT-50, 40 pcs 570 465-3238 5 130 52.0 1 unit

฿ 55,503.00

฿ 51,062.76

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 Young Green Tool shelf 5 shelves BT/NT-50, 40 pcs 570 465-3246 5 130 52.0 1 unit

฿ 37,731.00

฿ 34,712.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 Green Tool shelf 6 shelves BT/NT-50, 30 pcs 320 266-1004 6 100 38.3 1 unit

฿ 37,731.00

฿ 34,712.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 White Tool shelf 6 shelves BT/NT-50, 30 pcs 320 465-3271 6 100 38.3 1 unit

฿ 37,731.00

฿ 34,712.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 Young Green Tool shelf 6 shelves BT/NT-50, 30 pcs 320 465-3289 6 100 38.3 1 unit

฿ 36,267.00

฿ 33,365.64

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 Green Tool shelf 6 shelves BT/NT-40, 42 pcs 320 266-1012 6 100 36.9 1 unit

฿ 36,267.00

฿ 33,365.64

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 White Tool shelf 6 shelves BT/NT-40, 42 pcs 320 465-3297 6 100 36.9 1 unit

฿ 36,267.00

฿ 33,365.64

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 585 1435 Young Green Tool shelf 6 shelves BT/NT-40, 42 pcs 320 465-3301 6 100 36.9 1 unit

฿ 63,418.00

฿ 54,698.03

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1465 Green Tool shelf 6 shelves BT/NT-50, 48 pcs 570 266-1047 6 130 57.4 1 unit

฿ 63,418.00

฿ 54,698.03

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1465 White Tool shelf 6 shelves BT/NT-50, 48 pcs 570 465-3319 6 130 57.4 1 unit

฿ 63,418.00

฿ 54,698.03

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1465 Young Green Tool shelf 6 shelves BT/NT-50, 48 pcs 570 465-3327 6 130 57.4 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Green Tool shelf 3 shelves BT-40, 30 pcs 320 266-0849 3 100 34.4 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 White Tool shelf 3 shelves BT-40, 30 pcs 320 465-2975 3 100 34.4 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Young Green Tool shelf 3 shelves BT-40, 30 pcs 320 465-2983 3 100 34.4 1 unit

฿ 18,912.21

฿ 17,363.30

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Green Tool shelf 3 shelves BT/NT-30, 33 pcs 320 266-0814 3 100 24.9 1 unit

฿ 22,016.00

฿ 20,254.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 White Tool shelf 3 shelves BT/NT-30, 33 pcs 320 465-2991 3 100 24.9 1 unit

฿ 22,016.00

฿ 20,254.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 675 485 805 Young Green Tool shelf 3 shelves BT/NT-30, 33 pcs 320 465-3009 3 100 24.9 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Green Tool shelf 3 shelves BT/NT-30, 51 pcs 320 266-0857 3 100 33.9 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 White Tool shelf 3 shelves BT/NT-30, 51 pcs 320 465-3017 3 100 33.9 1 unit

฿ 35,709.00

฿ 32,852.28

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 805 Young Green Tool shelf 3 shelves BT/NT-30, 51 pcs 320 465-3025 3 100 33.9 1 unit

฿ 37,643.00

฿ 34,631.56

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 Green Tool shelf 4 shelves BT/NT-40, 40 pcs 320 266-0903 4 100 39.7 1 unit

฿ 43,915.00

฿ 40,401.80

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 White Tool shelf 4 shelves BT/NT-40, 40 pcs 320 465-3092 4 100 39.7 1 unit

฿ 37,643.00

฿ 34,631.56

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 485 1015 Young Green Tool shelf 4 shelves BT/NT-40, 40 pcs 320 465-3106 4 100 39.7 1 unit

฿ 53,941.00

฿ 49,625.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 Green Tool shelf 5 shelves BT/NT-40, 50 pcs 570 266-0962 5 130 50.8 1 unit

฿ 53,941.00

฿ 49,625.72

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 1035 585 1255 White Tool shelf 5 shelves BT/NT-40, 50 pcs 570 465-3173 5 130 50.8 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Product Specifications

Specification

●W x D x H(mm):675 x 485 x 805
●Caster Diameter(mm):100
●Equal Load Capacity(kg/piece):320
●Equal Load Capacity(kg/stage):80
●SPQ(piece):1
●Urethane Caster with Flexible Stopper x 2, Fixed x 2