(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PE-SP-GN |
PE-SP-NG |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 1,167.14 |
STEEL WAGONS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Green | 512-3747 | ||
฿ 1,167.14 |
STEEL WAGONS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Neogray | 512-3739 |
Attaching options to the wagon main unit handles various applications.
Part Number |
---|
PE-SP-GN |
PE-SP-NG |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 1,167.14 |
STEEL WAGONS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Green | 512-3747 | ||
฿ 1,167.14 |
STEEL WAGONS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Neogray | 512-3739 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?