(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon (Welded Integrated Type)

Tool Wagon (Welded Integrated Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 41,713.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VD-202-GN
VD-202-NG
VD-203-GN
VD-203-NG
VD-204-GN
VD-204-NG
VD-205-GN
VD-205-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Number of Steps
(Level)
Mass
(g)

฿ 48,369.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Green 512-3356 2 70000

฿ 48,369.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Neogray 512-3348 2 70000

฿ 42,036.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Green 512-3372 3 65000

฿ 42,036.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Neogray 512-3364 3 65000

฿ 41,713.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Green 512-3399 3 60000

฿ 41,713.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Neogray 512-3381 3 60000

฿ 52,215.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Green 512-3411 3 78000

฿ 52,215.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Neogray 512-3402 3 78000

Basic Specifications

  • Frontage(mm)
    1000
  • Depth(mm)
    600
  • Height(mm)
    890
  • Maximum Load(kg/unit)
    250
  • Fixed
    TK-100C
  • Features
    Attaching options to the wagon main unit handles various applications.
  • Internal dimensions: width x depth x height(mm)
    408×415×90
  • With freely stopper
    TJB-100C
  • Top Panel
    Linoleum Upholstered (30 mm)
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Uniform Load Capacity: Top Plate(kg/stage)
    100
  • Accessory: Partition
    1 partition and 2 dividers per drawer
  • Uniform Load Capacity: Shelf Plate(kg/stage)
    40
  • Uniform Load Capacity Drawer(kg/stage)
    20

Product Description

[Features]
· Attaching options to the wagon main unit handles various applications.

Part Number
VD-202-GN
VD-202-NG
VD-203-GN
VD-203-NG
VD-204-GN
VD-204-NG
VD-205-GN
VD-205-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Number of Steps
(Level)
Mass
(g)

฿ 48,369.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Green 512-3356 2 70000

฿ 48,369.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Neogray 512-3348 2 70000

฿ 42,036.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Green 512-3372 3 65000

฿ 42,036.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Neogray 512-3364 3 65000

฿ 41,713.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Green 512-3399 3 60000

฿ 41,713.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Neogray 512-3381 3 60000

฿ 52,215.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Green 512-3411 3 78000

฿ 52,215.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Neogray 512-3402 3 78000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1