(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Tooling Wagon (All Levels Drawer Type)

Large Tooling Wagon (All Levels Drawer Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of NTS-406

  • Frontage(mm)
    1160
  • Depth(mm)
    550
  • Height(mm)
    1090
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    30
  • Fixed
    TK-100C
  • Trusco Code
    508-9425
  • Number of Steps(Level)
    1
  • Features
    A Top Surface is included for light work on the spot. A single storage and work platform serves two purposes.
  • Internal dimensions: width x depth x height(mm)
    510×395×170
  • With freely stopper
    TJB-100C
  • Top Panel
    Melamine Top Board (20 mm)
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    105000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
Part Number
NTS-406 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 79,740.00

฿ 68,775.75

STEEL WAGONS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Frontage(mm)
    1160
  • Depth(mm)
    550
  • Height(mm)
    1090
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    30
  • Fixed
    TK-100C
  • Trusco Code
    508-9425
  • Number of Steps(Level)
    1
  • Features
    A Top Surface is included for light work on the spot. A single storage and work platform serves two purposes.
  • Internal dimensions: width x depth x height(mm)
    510×395×170
  • With freely stopper
    TJB-100C
  • Top Panel
    Melamine Top Board (20 mm)
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    105000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber

Product Description

Large tooling wagon with drawers on all levels.
[Features]
· Can be used for storage and as a workbench at the same time.
· A top plate is included for light work on the spot.
[Applications]
· For storage of tools and parts.

Specifications of NTS-406

  • Frontage(mm)
    1160
  • Depth(mm)
    550
  • Height(mm)
    1090
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    30
  • Fixed
    TK-100C
  • Trusco Code
    508-9425
  • Number of Steps(Level)
    1
  • Features
    A Top Surface is included for light work on the spot. A single storage and work platform serves two purposes.
  • Internal dimensions: width x depth x height(mm)
    510×395×170
  • With freely stopper
    TJB-100C
  • Top Panel
    Melamine Top Board (20 mm)
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    105000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
Part Number
NTS-406 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 79,740.00

฿ 68,775.75

STEEL WAGONS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1