(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Tooling Wagon (Composite Drawers and Storage Shelves Type) (NTS-508)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTS-508 SALE
NTS-509 SALE
NTS-510 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)

฿ 68,647.00

฿ 59,208.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 501-4182 510×395×170 68000

฿ 74,374.00

฿ 64,147.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 501-4204 510×395×170 95000

฿ 80,731.00

฿ 69,630.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 501-4221 475×325×160 97000

Basic Specifications

  • Frontage(mm)
    1160
  • Depth(mm)
    550
  • Height(mm)
    1090
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    30
  • Fixed
    TK-100C
  • Features
    A Top Surface is included for light work on the spot. A single storage and work platform serves two purposes.
  • With freely stopper
    TJB-100C
  • Top Panel
    Melamine Top Board (20 mm)
  • Shelf Board Adjustment Pitch(mm)
    30
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber

Product Description

[Features]
· A top plate is included for light work on the spot.
· Can be used for storage and as a workbench at the same time.

Part Number
NTS-508 SALE
NTS-509 SALE
NTS-510 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)

฿ 68,647.00

฿ 59,208.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 501-4182 510×395×170 68000

฿ 74,374.00

฿ 64,147.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 501-4204 510×395×170 95000

฿ 80,731.00

฿ 69,630.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 501-4221 475×325×160 97000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1