(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Tooling Wagon (All Levels Storage Shelves Type) (NTS-506)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTS-506 SALE
NTS-507 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 33,438.00

฿ 30,762.96

STEEL WAGONS 1 Piece(s) 40 Day(s) 580 1010 501-3712 36200

฿ 54,202.00

฿ 49,865.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 1160 1090 501-4166 70000

Basic Specifications

  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    50
  • Fixed
    TK-100C
  • Number of Steps(Level)
    4
  • Features
    Can be used for storage and as a workbench at the same time.
  • With freely stopper
    TJB-100C
  • Shelf Board Adjustment Pitch(mm)
    30
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber

Product Description

[Features]
· Can be used for storage and as a workbench at the same time.
· A top plate is included for light work on the spot.

Part Number
NTS-506 SALE
NTS-507 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 33,438.00

฿ 30,762.96

STEEL WAGONS 1 Piece(s) 40 Day(s) 580 1010 501-3712 36200

฿ 54,202.00

฿ 49,865.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 1160 1090 501-4166 70000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1