(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ace Wagon (Locker Type)

Ace Wagon (Locker Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of BM-50RNG

  • Frontage(mm)
    685
  • Depth(mm)
    450
  • Height(mm)
    802
  • Maximum Load(kg/unit)
    200
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    50
  • Fixed
    SK-100GU
  • Trusco Code
    457-1746
  • Number of Steps(Level)
    4
  • Features
    The door has an acrylic window (with lock) so that the contents stored inside can be confirmed visually with ease.
  • Internal dimensions: width x depth x height(mm)
    663×400×20
  • With freely stopper
    SJ-100GUS
  • Top Panel
    With Mat
  • Shelf Board Adjustment Pitch(mm)
    30
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    31000
  • Main Body Material
    Steel
  • Door Window Portion
    Acrylic
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Shelf board
    2 pcs.
  • Accessory: Key
    2 pcs.
Part Number
BM-50RNG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 38,645.00

฿ 35,553.40

STEEL WAGONS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Frontage(mm)
    685
  • Depth(mm)
    450
  • Height(mm)
    802
  • Maximum Load(kg/unit)
    200
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    50
  • Fixed
    SK-100GU
  • Trusco Code
    457-1746
  • Number of Steps(Level)
    4
  • Features
    The door has an acrylic window (with lock) so that the contents stored inside can be confirmed visually with ease.
  • Internal dimensions: width x depth x height(mm)
    663×400×20
  • With freely stopper
    SJ-100GUS
  • Top Panel
    With Mat
  • Shelf Board Adjustment Pitch(mm)
    30
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    31000
  • Main Body Material
    Steel
  • Door Window Portion
    Acrylic
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Shelf board
    2 pcs.
  • Accessory: Key
    2 pcs.

Product Description

[Features]
· The door has an acrylic window (with lock) so that the contents stored inside can be confirmed visually with ease.
[Applications]
· Convenient for storage and management of tools

Specifications of BM-50RNG

  • Frontage(mm)
    685
  • Depth(mm)
    450
  • Height(mm)
    802
  • Maximum Load(kg/unit)
    200
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    50
  • Fixed
    SK-100GU
  • Trusco Code
    457-1746
  • Number of Steps(Level)
    4
  • Features
    The door has an acrylic window (with lock) so that the contents stored inside can be confirmed visually with ease.
  • Internal dimensions: width x depth x height(mm)
    663×400×20
  • With freely stopper
    SJ-100GUS
  • Top Panel
    With Mat
  • Shelf Board Adjustment Pitch(mm)
    30
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    31000
  • Main Body Material
    Steel
  • Door Window Portion
    Acrylic
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Shelf board
    2 pcs.
  • Accessory: Key
    2 pcs.
Part Number
BM-50RNG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 38,645.00

฿ 35,553.40

STEEL WAGONS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1