(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet Wagon (Large Type) (BM2-S6L1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BM2-S2L2 SALE
BM2-S3L1 SALE
BM2-S6L1 SALE
BM3-S2L3 SALE
BM3-S3L1 SALE
BM3-S6L1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Details Type Uniform Load Capacity
(kg/stage)
Trusco Code Mass
(g)

฿ 45,496.00

฿ 41,856.32

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Drawer Shallow: 2, Deep: 2 40 501-4476 47000

฿ 44,944.00

฿ 41,348.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Drawer Shallow: 3, Deep: 1 40 501-4468 42700

฿ 59,085.00

฿ 50,960.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Drawer Shallow: 6, Deep: 1 30 501-4450 68000

฿ 56,724.00

฿ 52,186.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 600 Drawer Shallow: 2, Deep: 3 30 501-4492 96000

฿ 58,522.00

฿ 50,475.23

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 600 Drawer Shallow: 3, Deep: 1 40 289-0097 88600

฿ 67,008.00

฿ 57,794.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 600 Drawer Shallow: 6, Deep: 1 30 508-9476 104800

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    250
  • Color
    Green
  • Fixed
    TK-100C
  • Number of Steps(Level)
    1
  • Features
    The drawers can be divided into small quarters and large tools and small articles can both be managed if the separately purchased optional divider is installed. All the drawers can be locked at once using the all-lock system.
  • With freely stopper
    TJB-100C
  • Top Panel
    Depth 49 mm
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber

Product Description

[Features]
· The drawers can be divided into small quarters and large tools and small articles can both be managed if the separately purchased optional divider is installed.
· All-lock type that can lock all drawers at once.

Part Number
BM2-S2L2 SALE
BM2-S3L1 SALE
BM2-S6L1 SALE
BM3-S2L3 SALE
BM3-S3L1 SALE
BM3-S6L1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Details Type Uniform Load Capacity
(kg/stage)
Trusco Code Mass
(g)

฿ 45,496.00

฿ 41,856.32

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Drawer Shallow: 2, Deep: 2 40 501-4476 47000

฿ 44,944.00

฿ 41,348.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Drawer Shallow: 3, Deep: 1 40 501-4468 42700

฿ 59,085.00

฿ 50,960.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Drawer Shallow: 6, Deep: 1 30 501-4450 68000

฿ 56,724.00

฿ 52,186.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 600 Drawer Shallow: 2, Deep: 3 30 501-4492 96000

฿ 58,522.00

฿ 50,475.23

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 600 Drawer Shallow: 3, Deep: 1 40 289-0097 88600

฿ 67,008.00

฿ 57,794.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 600 Drawer Shallow: 6, Deep: 1 30 508-9476 104800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1