(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R-Wagon (ZAMR Steel Plate Made)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,314.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RWZ4483 SALE
RWZ6483 SALE
RWZ8583 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Mass
(g)
Trusco Code Amount Of Content

฿ 22,314.00

฿ 20,827.89

STEEL WAGONS 1 Piece(s) 40 Day(s) 450 450 840 150 18000 457-2793 1 unit

฿ 25,287.00

฿ 23,600.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 840 150 20000 457-2807 1 unit

฿ 35,033.00

฿ 32,696.30

STEEL WAGONS 1 Piece(s) 40 Day(s) 800 500 880 200 29000 457-2815 1 unit

Basic Specifications

  • Color
    Silver
  • Number of Steps(Level)
    3
  • Uniform Load Capacity(kg/unit)
    50 kg/step
  • Features
    A wagon with high corrosion resistance, weather resistance, and rust resistance.
  • Caster
    Swivel type (with stopper) 75 mm (2 pcs) Fixed Type 75 mm (2 pcs)
  • Shelf Board / Prop Material
    ZAMR Steel Plate (Chrome-Free Treatment)
  • Handle/caster bracket materials
    Stainless Steel
  • Handle resin portion
    ABS Resin
  • Assembly bracket material
    Stainless Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· A wagon with high corrosion resistance, weather resistance, and rust resistance.
· Uses ZAM® steel plate that prevents chromium outflow into the environment; film does not contain chromium.
· Uses a steel plate with film containing no chromium whatsoever, it causes no elution of hexavalent chromium and is environmentally friendly.

Part Number
RWZ4483 SALE
RWZ6483 SALE
RWZ8583 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Mass
(g)
Trusco Code Amount Of Content

฿ 22,314.00

฿ 20,827.89

STEEL WAGONS 1 Piece(s) 40 Day(s) 450 450 840 150 18000 457-2793 1 unit

฿ 25,287.00

฿ 23,600.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 840 150 20000 457-2807 1 unit

฿ 35,033.00

฿ 32,696.30

STEEL WAGONS 1 Piece(s) 40 Day(s) 800 500 880 200 29000 457-2815 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1