- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
V-Type Tool Wagon (Punching Panel Included)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frontage (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 8,687.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
10 Day(s)
|
482 |
352-5368 |
10600 |
1 unit |
|
฿ 8,176.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
12 Day(s)
|
350 |
352-5279 |
8600 |
1 unit |
Basic Specifications
-
- Depth(mm)
- 420
-
- Height(mm)
- 798
-
- Maximum Load(kg/unit)
- 60
-
- Color
- Neogray
-
- Uniform Load Capacity(kg/stage)
- 10
-
- Number of Steps(Level)
- 4
-
- Features
- The built-in peg board allows tool hooks to be mounted.
-
- Flexible
- LT-40R
-
- With freely stopper
- LT-40RS
-
- Shelf Board Adjustment Pitch(mm)
- 50
-
- Peg-Board (410×330)
- 2 Sheets Included
-
- Spill Preventer Height(mm)
- 30
-
- Caster
- Swivel Type 40 mm (2 Piees) Swivel Type (with Stopper) 40 mm (2 Pieces)
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- Rubber
-
- Amount Of Content
- 1 unit
Product Description
A wagon that can be used by attaching hooks, etc., to the attached punching panel in order to hang tools, spray cans, pens, etc., on the side.
[Features]
· The built-in peg board allows tool hooks, etc. to be mounted.
· Both front and rear sides of shelves are usable.
[Applications]
· Recommended for use at factory work sites.
· Place necessary tools and parts sideways, to improve working efficiency.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frontage (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 8,687.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
10 Day(s)
|
482 |
352-5368 |
10600 |
1 unit |
|
฿ 8,176.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
12 Day(s)
|
350 |
352-5279 |
8600 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?