- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Angle Support Strip Type Tool Wagon (with Three Tier Drawers)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frontage (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 12,162.54
|
STEEL WAGONS
|
1 Piece(s)
|
|
40 Day(s)
|
482 |
501-6738 |
20500 |
1 unit |
|
฿ 10,271.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
40 Day(s)
|
350 |
501-6720 |
16500 |
1 unit |
Basic Specifications
-
- Depth(mm)
- 420
-
- Height(mm)
- 798
-
- Maximum Load(kg/unit)
- 60
-
- Color
- Neogray
-
- Uniform Load Capacity(kg/stage)
- 10
-
- Number of Steps(Level)
- 3
-
- Features
- This product with shallow and deep drawers is convenient for storing documents and tools.
-
- Specifications
- Both front side and back side can be used
-
- Flexible
- LT-40R
-
- With freely stopper
- LT-40RS
-
- Shelf Board Adjustment Pitch(mm)
- 50
-
- Spill Preventer Height(mm)
- 30
-
- Caster
- Swivel Type 40 mm (2 Piees) Swivel Type (with Stopper) 40 mm (2 Pieces)
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- Rubber
-
- Accessory: Partition
- 2 pcs.
-
- Accessory: Partition plate
- 6 pc.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· This product with shallow and deep drawers is convenient for storing documents and tools.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frontage (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 12,162.54
|
STEEL WAGONS
|
1 Piece(s)
|
|
40 Day(s)
|
482 |
501-6738 |
20500 |
1 unit |
|
฿ 10,271.00
|
STEEL WAGONS
|
1 Piece(s)
|
|
40 Day(s)
|
350 |
501-6720 |
16500 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?