(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Support Strip Type Tool Wagon (VL-1)

Angle Support Strip Type Tool Wagon (VL-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VL-1
VL-13
VS-1
VS-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 5,435.00

STEEL WAGONS 1 Piece(s) Same day 482 501-6711 4 9000 1 unit

฿ 5,072.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 482 352-5384 3 7500 1 unit

฿ 5,035.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 350 501-6703 4 7000 1 unit

฿ 4,658.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 350 352-5295 3 6000 1 unit

Basic Specifications

  • Depth(mm)
    420
  • Height(mm)
    798
  • Maximum Load(kg/unit)
    60
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    10
  • Features
    Fully open type tool wagon.
  • Flexible
    LT-40R
  • With freely stopper
    LT-40RS
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    30
  • Caster
    Swivel Type 40 mm (2 Piees) Swivel Type (with Stopper) 40 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Fully open type tool wagon.
[Features]
· Material Main body: steel, caster fittings: steel, wheels: rubber.

Part Number
VL-1
VL-13
VS-1
VS-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 5,435.00

STEEL WAGONS 1 Piece(s) Same day 482 501-6711 4 9000 1 unit

฿ 5,072.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 482 352-5384 3 7500 1 unit

฿ 5,035.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 350 501-6703 4 7000 1 unit

฿ 4,658.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 350 352-5295 3 6000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A fully open type tool wagon.

Specification

●Max Load Weight(kg/piece):60
●Equal Load Capacity(kg/stage):10
●Color:Neo Gray
●Caster: Flexible Type 40mm(2 pieces) Flexible Type(with stopper) 40mm(2 pieces)
●Anti-Spill Height: 30mm 
●Shelf Board Adjustable Pitch: 50mm

Materials

●Main Body: Steel 
●Caster Brackets: Steel
●Wheel: Rubber