(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Wagon (Sliding Drawer Type) (TCW-81E1)

Combination Wagon (Sliding Drawer Type) (TCW-81E1)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCW-81AC2 SALE
TCW-81B2 SALE
TCW-81C3 SALE
TCW-81E1 SALE
TCW-81E3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Number of Steps
(Level)
Mass
(g)
Accessory Uniform Load Capacity Drawer
(kg/stage)
Uniform Load Capacity: Deep Type
(kg/stage)
Amount Of Content

฿ 17,782.46

฿ 15,401.39

STEEL WAGONS 1 Piece(s) 40 Day(s) Standard Type 304-7458 4 20700 - - - 1 unit

฿ 25,289.76

฿ 22,012.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 2 Level Drawer / With Partitions Type 301-5149 3 30400 Partition (deep shelf board) 10 x 2 80 1 unit

฿ 22,751.78

฿ 19,762.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 2 Level Drawer Type 301-5165 4 27200 - 10 x 2 - 1 unit

฿ 27,273.35

฿ 23,891.45

STEEL WAGONS 1 Piece(s) 40 Day(s) 2 Level Drawer / Partitions / Side Box Type 301-5173 3 31400 Partition (deep shelf board) 10 x 2 80 1 unit

฿ 27,225.34

฿ 23,827.62

STEEL WAGONS 1 Piece(s) 40 Day(s) 1 Level Drawer / Side Box Type 301-5181 4 30700 - 20 - 1 unit

Basic Specifications

  • Frontage(mm)
    643
  • Depth(mm)
    427
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    160
  • Color
    Neogray
  • Features
    It can be used in various combinations according to the application.
  • Flexible
    ST-75NU
  • With freely stopper
    ST-75NUS
  • Shelf Board
    Shelf With Spill Preventer
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    50
  • Uniform Load Capacity: Slide(kg/stage)
    20
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer
  • Uniform Load Capacity: Shallow Type(kg/stage)
    50
  • Amount Of Content
    1 unit

Product Description

[Features]
· It can be used in various combinations according to the application.
· Customization according to the application is possible by combining various optional parts with the basic set (top plate frame set D81).

Part Number
TCW-81AC2 SALE
TCW-81B2 SALE
TCW-81C3 SALE
TCW-81E1 SALE
TCW-81E3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Number of Steps
(Level)
Mass
(g)
Accessory Uniform Load Capacity Drawer
(kg/stage)
Uniform Load Capacity: Deep Type
(kg/stage)
Amount Of Content

฿ 17,782.46

฿ 15,401.39

STEEL WAGONS 1 Piece(s) 40 Day(s) Standard Type 304-7458 4 20700 - - - 1 unit

฿ 25,289.76

฿ 22,012.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 2 Level Drawer / With Partitions Type 301-5149 3 30400 Partition (deep shelf board) 10 x 2 80 1 unit

฿ 22,751.78

฿ 19,762.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 2 Level Drawer Type 301-5165 4 27200 - 10 x 2 - 1 unit

฿ 27,273.35

฿ 23,891.45

STEEL WAGONS 1 Piece(s) 40 Day(s) 2 Level Drawer / Partitions / Side Box Type 301-5173 3 31400 Partition (deep shelf board) 10 x 2 80 1 unit

฿ 27,225.34

฿ 23,827.62

STEEL WAGONS 1 Piece(s) 40 Day(s) 1 Level Drawer / Side Box Type 301-5181 4 30700 - 20 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1