(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Wagon (TCW-81A1)

Combination Wagon (TCW-81A1)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCW-81A1
TCW-81A2
TCW-81A2F SALE
TCW-81A3 SALE
TCW-81AB SALE
TCW-81ADE SALE
TCW-81B1 SALE
TCW-81BD SALE
TCW-81BDE SALE
TCW-81C1 SALE
TCW-81D SALE
TCW-81DE SALE
TCW-81E4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Number of Steps
(Level)
Mass
(g)
Accessory Uniform Load Capacity: Shelf Plate
(kg/stage)
Uniform Load Capacity Drawer
(kg/stage)
Amount Of Content

฿ 8,506.00

STEEL WAGONS 1 Piece(s) Available Same day Standard Type 301-5122 2 10700 - Shallow: 50 - 1 unit

฿ 10,556.00

STEEL WAGONS 1 Piece(s) 10 Day(s) Standard Type 304-7423 3 13500 - Shallow: 50 - 1 unit

฿ 12,573.00

฿ 11,734.38

STEEL WAGONS 1 Piece(s) 10 Day(s) With Side Box Type 304-7440 3 14500 - Shallow: 50 - 1 unit

฿ 12,607.00

฿ 11,767.37

STEEL WAGONS 1 Piece(s) 10 Day(s) Standard Type 304-7431 4 16300 - Shallow: 50 - 1 unit

฿ 12,966.00

฿ 12,101.17

STEEL WAGONS 1 Piece(s) 12 Day(s) Partition attached type 304-7466 3 16700 Partition (deep shelf board) Shallow: 50, Deep: 80 - 1 unit

฿ 25,931.36

฿ 22,575.84

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer type 304-7491 2 31200 - Shallow: 50 Shallow: 10 x 2, Deep: 20 1 unit

฿ 18,472.07

฿ 16,031.91

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer type 301-5131 2 22200 - Shallow: 50 Shallow: 10 x 2 1 unit

฿ 19,220.33

฿ 16,731.30

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer, with partition type 304-7474 2 22900 Partition (deep shelf board) Shallow: 50, Deep: 80 Depth: 20 1 unit

฿ 28,469.35

฿ 24,822.43

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer, with partition type 304-7504 3 34400 Partition (deep shelf board) Shallow: 50, Deep: 80 Shallow: 10 x 2, Deep: 20 1 unit

฿ 15,520.00

฿ 14,484.82

STEEL WAGONS 1 Piece(s) 12 Day(s) Drawer type 301-5157 2 19700 - Shallow: 50 Depth: 20 1 unit

฿ 21,421.79

฿ 18,643.38

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer, with partition type 301-5190 3 25700 Partition (deep shelf board) Shallow: 50, Deep: 80 Depth: 20 1 unit

฿ 23,729.90

฿ 20,664.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer type 304-7482 3 28400 - Shallow: 50 Shallow: 10 x 2, Deep: 20 1 unit

฿ 18,884.41

฿ 16,397.33

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer type 301-5203 3 22500 - Shallow: 50 Depth: 20 1 unit

Basic Specifications

  • Frontage(mm)
    643
  • Depth(mm)
    427
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    160
  • Color
    Neogray
  • Features
    It can be used in various combinations according to the application.
  • Flexible
    TYST-75EL
  • With freely stopper
    TYST-75ELS
  • Shelf Board
    Shelf With Spill Preventer
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer
  • Amount Of Content
    1 unit

Product Description

A wagon that can be customized based on its application by combining various options to the basic set.
[Features]
· Customization is possible by combining optional sets with the basic set (top plate frame set D81).
· All 4 wheels are swivelable for excellent maneuverability.
· Shallow shelves can be used on both front and back sides as a dish type or flat type.
· Casters have elastomer wheels with elasticity comparable to rubber wheels, excellent for running on bumpy floors.
· The drawer box has a lock.
· It can be used in various combinations according to the application.
[Applications]
· For storage and management of work tools as well as transportation of tools to work locations.

Part Number
TCW-81A1
TCW-81A2
TCW-81A2F SALE
TCW-81A3 SALE
TCW-81AB SALE
TCW-81ADE SALE
TCW-81B1 SALE
TCW-81BD SALE
TCW-81BDE SALE
TCW-81C1 SALE
TCW-81D SALE
TCW-81DE SALE
TCW-81E4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Number of Steps
(Level)
Mass
(g)
Accessory Uniform Load Capacity: Shelf Plate
(kg/stage)
Uniform Load Capacity Drawer
(kg/stage)
Amount Of Content

฿ 8,506.00

STEEL WAGONS 1 Piece(s) Available Same day Standard Type 301-5122 2 10700 - Shallow: 50 - 1 unit

฿ 10,556.00

STEEL WAGONS 1 Piece(s) 10 Day(s) Standard Type 304-7423 3 13500 - Shallow: 50 - 1 unit

฿ 12,573.00

฿ 11,734.38

STEEL WAGONS 1 Piece(s) 10 Day(s) With Side Box Type 304-7440 3 14500 - Shallow: 50 - 1 unit

฿ 12,607.00

฿ 11,767.37

STEEL WAGONS 1 Piece(s) 10 Day(s) Standard Type 304-7431 4 16300 - Shallow: 50 - 1 unit

฿ 12,966.00

฿ 12,101.17

STEEL WAGONS 1 Piece(s) 12 Day(s) Partition attached type 304-7466 3 16700 Partition (deep shelf board) Shallow: 50, Deep: 80 - 1 unit

฿ 25,931.36

฿ 22,575.84

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer type 304-7491 2 31200 - Shallow: 50 Shallow: 10 x 2, Deep: 20 1 unit

฿ 18,472.07

฿ 16,031.91

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer type 301-5131 2 22200 - Shallow: 50 Shallow: 10 x 2 1 unit

฿ 19,220.33

฿ 16,731.30

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer, with partition type 304-7474 2 22900 Partition (deep shelf board) Shallow: 50, Deep: 80 Depth: 20 1 unit

฿ 28,469.35

฿ 24,822.43

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer, with partition type 304-7504 3 34400 Partition (deep shelf board) Shallow: 50, Deep: 80 Shallow: 10 x 2, Deep: 20 1 unit

฿ 15,520.00

฿ 14,484.82

STEEL WAGONS 1 Piece(s) 12 Day(s) Drawer type 301-5157 2 19700 - Shallow: 50 Depth: 20 1 unit

฿ 21,421.79

฿ 18,643.38

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer, with partition type 301-5190 3 25700 Partition (deep shelf board) Shallow: 50, Deep: 80 Depth: 20 1 unit

฿ 23,729.90

฿ 20,664.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer type 304-7482 3 28400 - Shallow: 50 Shallow: 10 x 2, Deep: 20 1 unit

฿ 18,884.41

฿ 16,397.33

STEEL WAGONS 1 Piece(s) 40 Day(s) Drawer type 301-5203 3 22500 - Shallow: 50 Depth: 20 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Various combinations can be made according to the application. However, it is not possible to combine three or more sets of 1 stage drawer and 2 stage drawer.

Specification

●Max Load Weight(kg/piece):160
●Equal Load Capacity(kg/stage) Shelf Board(shallow):50
●Equal Load Capacity(kg/stage) Shelf Board(deep):-
●Color:Neo Gray
●W x D x H(mm):643 x 427 x 880
●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)
●Shelf Board: Shelf board with fall prevention
●Anti-spill Height: 50mm
●Shelf Board Adjustable Pitch: 50mm

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Elastomer