(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Custom Wagon (with Drawer)

Custom Wagon (with Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,192.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-648ADR-BK SALE
TAC-648ADR-W SALE
TAC-648AER-BK SALE
TAC-648AER-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Type Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 23,192.80

฿ 20,813.22

STEEL WAGONS 1 Piece(s) 40 Day(s) Black Deep 1-level model with a drawer 336-1586 520×367×180 27490 1 unit

฿ 23,192.80

฿ 20,813.22

STEEL WAGONS 1 Piece(s) 40 Day(s) White Deep 1-level model with a drawer 336-1594 520×367×180 27490 1 unit

฿ 27,556.53

฿ 25,002.04

STEEL WAGONS 1 Piece(s) 40 Day(s) Black With 2 Separate Shallow Drawers 336-1608 520×367× 88 30730 1 unit

฿ 27,556.53

฿ 25,002.04

STEEL WAGONS 1 Piece(s) 40 Day(s) White With 2 Separate Shallow Drawers 336-1616 520×367× 88 30730 1 unit

Basic Specifications

  • Frontage(mm)
    703
  • Depth(mm)
    470
  • Height(mm)
    978
  • Maximum Load(kg/unit)
    200
  • Number of Steps(Level)
    2
  • Features
    Aerodynamically shaped tabletop that can store a wide range of components, from tall to ultra-small. The partition board has a fitted punched shelf board.
  • Specifications
    Drawer: with a latch and lock
  • Flexible
    ST-100NU
  • With freely stopper
    ST-100NUSW-1
  • Shelf Board
    Shelf With Spill Preventer
  • Shelf Board Adjustment Pitch(mm)
    25
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Small partition
    3 plates (111mm wide x 100 mm high)
  • Accessory: Large partition
    2 Sheets (Width 432 x Height 100 mm)
  • Uniform Load Capacity: Shelf Plate(kg/stage)
    100
  • Uniform Load Capacity Drawer(kg/stage)
    15
  • Amount Of Content
    1 unit

Product Description

[Features]
· An elegant wagon that offers stylishness as well as functionality.
· Aerodynamically shaped tabletop that can store a wide range of components, from tall to fine.
· The partition board has a fitted punched shelf board.
· The board can be partitioned at 50 mm pitch.
· Can be easily assembled with a Phillips head screwdriver.

Part Number
TAC-648ADR-BK SALE
TAC-648ADR-W SALE
TAC-648AER-BK SALE
TAC-648AER-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Type Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 23,192.80

฿ 20,813.22

STEEL WAGONS 1 Piece(s) 40 Day(s) Black Deep 1-level model with a drawer 336-1586 520×367×180 27490 1 unit

฿ 23,192.80

฿ 20,813.22

STEEL WAGONS 1 Piece(s) 40 Day(s) White Deep 1-level model with a drawer 336-1594 520×367×180 27490 1 unit

฿ 27,556.53

฿ 25,002.04

STEEL WAGONS 1 Piece(s) 40 Day(s) Black With 2 Separate Shallow Drawers 336-1608 520×367× 88 30730 1 unit

฿ 27,556.53

฿ 25,002.04

STEEL WAGONS 1 Piece(s) 40 Day(s) White With 2 Separate Shallow Drawers 336-1616 520×367× 88 30730 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1