(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ML Wagon

ML Wagon

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 28,843.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MLK-541 SALE
MLK-542 SALE
MLK-543 SALE
MLK-841 SALE
MLK-842 SALE
MLK-843 SALE
MLK-H541 SALE
MLK-H542 SALE
MLK-H543 SALE
MLK-H841 SALE
MLK-H842 SALE
MLK-H843 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Details Type Trusco Code Drawer combination
(Small)
Drawer combination
(Large)
Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 28,843.00

฿ 26,535.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 805 With small drawer, 4-tier type 300-1199 16 - 111×418×108 25800 1 unit

฿ 29,111.00

฿ 26,782.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 805 With Large Drawer / 4 Tier Type 300-1202 - 8 242×407×108 25700 1 unit

฿ 28,979.00

฿ 26,660.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 805 With small or large drawer, 4-drawer 300-1211 8 4 (small) 111 × 418 × 108 (large) 242×407×108 25800 1 unit

฿ 35,256.00

฿ 32,435.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 805 With small drawer, 4-tier type 300-1130 24 - 111×418×108 35600 1 unit

฿ 35,718.00

฿ 32,860.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 805 With Large Drawer / 4 Tier Type 300-1148 - 12 242×407×108 35500 1 unit

฿ 35,511.00

฿ 32,670.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 805 With small or large drawer, 4-drawer 300-1156 12 6 (small) 111 × 418 × 108 (large) 242×407×108 35600 1 unit

฿ 32,870.00

฿ 30,240.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 945 With small drawer, 5-tier type 300-1229 20 - 111×418×108 30600 1 unit

฿ 33,247.00

฿ 30,587.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 945 With Large Drawer / 5 Tier Type 300-1237 - 10 242×407×108 30500 1 unit

฿ 33,002.00

฿ 30,361.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 945 With small or large drawer, 5-drawer 300-1245 12 4 (small) 111 × 418 × 108 (large) 242×407×108 30600 1 unit

฿ 40,641.00

฿ 37,389.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 945 With small drawer, 5-tier type 300-1164 30 - 111×418×108 42600 1 unit

฿ 41,169.00

฿ 37,875.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 945 With Large Drawer / 5 Tier Type 300-1172 - 15 242×407×108 42400 1 unit

฿ 40,856.00

฿ 37,587.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 945 With small or large drawer, 5-drawer 300-1181 18 6 (small) 111 × 418 × 108 (large) 242×407×108 42600 1 unit

Basic Specifications

  • Depth(mm)
    477
  • Maximum Load(kg/unit)
    150
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    30
  • Post Diameter(mm)
    19.1
  • Number of Steps(Level)
    1
  • Features
    The post pipes and the shelf boards are contacted in 2 spots, preventing the unit from wobbling back and forth. Break-resistant AS resin is used for drawers. Each shelf board comes with a feature that acts as a stopper to prevent drawers from falling.
  • Application
    For organizing documents and the like in the office. For use around the desk.
  • Specifications
    Partition x 1/drawer
  • Caster
    Swivel Type 50 mm Dual Wheels (2 Pieces) Swivel Type (with Stopper) 50 mm Dual Wheels (2 Pieces)
  • Drawer material
    AS Resin
  • Main Body Material
    Steel
  • Caster Body
    Nylon
  • Wheel Material
    Nylon
  • Amount Of Content
    1 unit

Product Description

[Features]
· The post pipes and the shelf boards are contacted in 2 spots, preventing the unit from wobbling back and forth.
· Break-resistant AS resin is used for drawers.
· Each shelf board comes with a feature that acts as a stopper to prevent drawers from falling.
[Applications]
· For organizing documents within the office. For use in desk areas.

Part Number
MLK-541 SALE
MLK-542 SALE
MLK-543 SALE
MLK-841 SALE
MLK-842 SALE
MLK-843 SALE
MLK-H541 SALE
MLK-H542 SALE
MLK-H543 SALE
MLK-H841 SALE
MLK-H842 SALE
MLK-H843 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Details Type Trusco Code Drawer combination
(Small)
Drawer combination
(Large)
Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 28,843.00

฿ 26,535.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 805 With small drawer, 4-tier type 300-1199 16 - 111×418×108 25800 1 unit

฿ 29,111.00

฿ 26,782.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 805 With Large Drawer / 4 Tier Type 300-1202 - 8 242×407×108 25700 1 unit

฿ 28,979.00

฿ 26,660.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 805 With small or large drawer, 4-drawer 300-1211 8 4 (small) 111 × 418 × 108 (large) 242×407×108 25800 1 unit

฿ 35,256.00

฿ 32,435.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 805 With small drawer, 4-tier type 300-1130 24 - 111×418×108 35600 1 unit

฿ 35,718.00

฿ 32,860.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 805 With Large Drawer / 4 Tier Type 300-1148 - 12 242×407×108 35500 1 unit

฿ 35,511.00

฿ 32,670.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 805 With small or large drawer, 4-drawer 300-1156 12 6 (small) 111 × 418 × 108 (large) 242×407×108 35600 1 unit

฿ 32,870.00

฿ 30,240.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 945 With small drawer, 5-tier type 300-1229 20 - 111×418×108 30600 1 unit

฿ 33,247.00

฿ 30,587.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 945 With Large Drawer / 5 Tier Type 300-1237 - 10 242×407×108 30500 1 unit

฿ 33,002.00

฿ 30,361.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 570 945 With small or large drawer, 5-drawer 300-1245 12 4 (small) 111 × 418 × 108 (large) 242×407×108 30600 1 unit

฿ 40,641.00

฿ 37,389.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 945 With small drawer, 5-tier type 300-1164 30 - 111×418×108 42600 1 unit

฿ 41,169.00

฿ 37,875.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 945 With Large Drawer / 5 Tier Type 300-1172 - 15 242×407×108 42400 1 unit

฿ 40,856.00

฿ 37,587.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 833 945 With small or large drawer, 5-drawer 300-1181 18 6 (small) 111 × 418 × 108 (large) 242×407×108 42600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Two points contact of the strut and the shelf board prevents the front and back shaking.
●The AS resin which is hard to break is adopted as the drawer.
●Each shelf board is processed to become a stopper so that the drawer does not easily fall out.

Specification

●Max Load Weight(kg/piece):150
●Equal Load Capacity(kg/stage):30
●Color:Neo Gray
●Strut Diameter(mm):19.1
●Partition Panel x 1/Drawer
●Caster: Flexible Type 50mm Two Wheels(2 pieces) Flexible Type(with stopper) 50mm Two Wheels(2 pieces)

Materials

●Drawers: AS Resin 
●Main Body: Steel
●Caster Main Body: Nylon 
●Wheel: Nylon